Hadron 640 Development Kits
The Hadron™ 640 development kits accelerate integration of the Hadron 640 series with leading platforms, featuring reference hardware and software from Qualcomm® RB5 or NVIDIA® Jetson Nano. These kits enable rapid imaging and control of both thermal and visible cameras, while simplifying driver integration and AI development for your end application.
The NDAA-compliant, ITAR-free Hadron 640 series combines a 64 MP visible camera with a high-performance 640 × 512 radiometric Boson® or Boson+ thermal camera in a single, IP54-rated module. With a size, weight, and power (SWaP) optimized design and ready-to-use development kits, Hadron 640 series is the ideal dual-sensor payload for unmanned aircraft systems (UAS), unmanned ground vehicles (UGV), robotics, and AI-driven platforms—where battery life and mission-critical runtime matter most.

PLUG-AND-PLAY DEVELOPMENT SOLUTION
Same-day operation reduces development cost and time to market
- Includes interface boards and cabling hardware (development board not included)
- Drivers available for NVIDIA Jetson Nano and Qualcomm RB5Supports Linux and Android development
- US-based technical services team available to support integration
INDUSTRY-LEADING THERMAL AND VISIBLE CAMERA PERFORMANCE
Collect high-speed, dual VGA radiometric thermal and HD visible imagery
- 64MP visible camera resolution
- Compact, radiometric, 640x512-resolution Boson or Boson+ provides the temperature of every pixel
- Flexible dual 60 Hz video output via USB or MIPI
- Classified under US Department of Commerce jurisdiction as EAR99


SIZE, WEIGHT, AND POWER OPTIMIZED DESIGN
Extend operation time with compact, lightweight, and low-power module
- Low, steady state power consumption at 1.8W
- IP54-rated dust and water protection
- Lightweight 56 g enables longer flight time and extends battery life
Model Finder
| Status | ||
|---|---|---|
NVIDIA Jetson Nano Test Kit for Hadron 640R421-0095-00 |
In Production Request Info |
|
Qualcomm RB5 Test Kit for Hadron 640R421-0096-00 |
In Production Request Info |
|
Resources & Support
Assets below are shared by all models in this product family.
The Engineering Datasheet provides detailed information.
- Functional Characteristics
- Technical Specifications
- Performance Data
- Electrical and External Circuitry
- Mechanical Recommendations
The mechanical drawings and 3D files are available in IDD+ and STEP formats.
Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.