Industry-Leading Size, Weight, and Power (SWaP) with Radiometry
A full-featured VGA and QVGA LWIR thermal camera modules starting at 7.5 grams and <4.9 cm³
Proven Performance and Widely Deployed
Consistent performance, flexibility, and availability of the widest range of LWIR model configurations from Teledyne FLIR
Designed for Integrators
Shared mechanical/electrical compatibility across all Boson provides plug-and-play with existing designs
Specifications
Performance
- Scene Temperature Range
- to 140 °C (high gain) to 500 °C (low gain)
- Thermal Spectral Range
- Longwave infrared; 8 µm – 14 µm
Radiometry
- Temperature Measurement
- No
Imaging & Optical
- Digital Zoom
- 1x to 8x zoom
- f-number
- 1.0
- FOV - Horizontal
- 6°
- Frame Rate
- 60Hz baseline; 30 Hz runtime selectable
- Frame Rate Options
- 60Hz baseline; 30 Hz runtime selectable
- HFOV
- 6°
- IFOV (mrad)
- 0.33333333333333
- Non-Uniformity Correction (NUC)
- Factory calibrated; updated FFCs with FLIR’s Silent Shutterless NUC (SSN™)
- Pixel Pitch
- 12 µm
- Pixel Size
- 12 µm
- Resolution
- 320 x 256
- Sensitivity [NEdT]
- <40 mK (Industrial); <50 mK (Professional); <60 mK (Consumer)
- Slow Video Option [factory configured]
- ≤9 Hz available
- Snapshots
- Full-frame snapshot via Boson GUI
- Spectral Band
- Longwave infrared; 8 µm – 14 µm
- Symbol overlay
- Re-writable each frame; alpha blending for translucent overlay
- Thermal Imaging Detector
- Uncooled VOx microbolometer
Connections & Communications
- Control Channels
- UART or USB
- Peripheral Channels
- I2C, SPI, SDIO
- Video Channels
- CMOS or USB2
Electrical
- Input Voltage
- 3.3 VDC
- Power Consumption
- Varies by configuration; as low as 500 mW
Mechanical
- Mounting Features
- 320 x 256 6° (HFOV) 36 mm (EFL)
- Precision Mounting Holes
- Four tapped M1.6x0.35 (rear cover)
- Size (L x W x H)
- 21 × 21 × 11 mm (w/o lens)
- Size (w/o lens)
- 21 × 21 × 11 mm
- Weight
- 7.5 g without lens (configuration dependent)
Environmental & Approvals
- Compliance and Certifications
- NDAA compliant
ROHS compliant
REACH compliant
- Non-Operating Temperature Range
- -50°C to 85°C
- Operating Temperature Range
- -40°C to 80°C
- Operational Altitude
- 12 km (max altitude of a commercial airliner or airborne platform)
- Shock
- 1,500 g @ 0.4 msec
- Solar protection
- Integral
Export Designations
- ECCN Code
- 6A003.b.4.b (Fast Video, 60Hz)
6A993.A (Slow Video, 9Hz)
Resources & Support
News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.
For technical questions, find answers by visiting our FAQ at: flir.custhelp.com
Whitepaper
Beyond Embedded AI: Optimizing the Thermal Perception Pipeline from Sensor Data to Edge Deployment
Learn moreApplication Note
A Guide on Cost-Effective Thermal Lens Integration: What to Know for Defense and Autonomous Vehicle Applications
Learn moreFAQ
Are any toxic chemicals, hazardous materials and-or ozone depleting substances (ODS) used in Tau2 or Boson cameras?
Read the storyFAQ
Are there any safety issues associated with the storage, operation, repair and-or disposal of Boson or Tau2?
Read the storyFAQ
Can a FLIR OEM camera data be streamed to disk over the PCI-1422 card and displayed real time?
Read the storyYou must be logged in to download software or firmware. Please sign in or create an account here.
Assets below are shared by all models in this product family.
The Engineering Datasheet provides detailed information.
- Functional Characteristics
- Technical Specifications
- Performance Data
- Electrical and External Circuitry
- Mechanical Recommendations
The mechanical drawings and 3D files are available in IDD+ and STEP formats.
Integrating Teledyne FLIR OEM thermal camera modules is easier than ever with our library of how-to videos and more!
Boson Lens Selector Tool
Enter your target parameters to receive a recommended lens focal length.
Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.