product image

Uncooled, LWIR OEM Thermal Camera Module

Boson®

The Boson longwave infrared (LWIR) OEM thermal camera module sets the standard for size, weight, power, and performance (SWaP). Utilizing FLIR's advanced image processing and several industry-standard communication interfaces, Boson enables applications from firefighting to unmanned aerial vehicles and automotive development kits, all for as little as 800mW. The 12 µm pitch Vanadium Oxide (VOx) uncooled detector comes in two resolutions – 640 × 512 or 320 × 256. Both resolutions are available with multiple lens configurations, adding flexibility to integration programs. Radiometric models are also available with absolute temperature measurement in select configurations. The Boson is an OEM camera module that is intended to be integrated into a higher level system.

Boson®
 


Boson-PDP-Pillar1-Images-INDUSTRY-LEADING SIZE, WEIGHT, AND POWER2.jpg

INDUSTRY-LEADING SIZE, WEIGHT, AND POWER (SWAP) WITH RADIOMETRY

A full-featured VGA and QVGA LWIR thermal camera modules starting at 7.5 grams and <4.9 cm³

  • Low power consumption, starting at 600 mW
  • 640 and 320 resolutions, 12 μm pixel pitch radiometric LWIR microbolometer
  • Rugged construction and stable operation across temperature rating of -40 °C to 80 °C
 


Boson-PDP-Pillar2-Images-Proven-Performance-and-Widely-Deployed2.jpg

PROVEN PERFORMANCE AND WIDELY DEPLOYED

Consistent performance, flexibility, and availability of the widest range of LWIR model configurations from Teledyne FLIR.

  • High volume manufacturing with off-the-shelf availability
  • Accessible third-party accessory kits from numerous third parties
  • Adapt performance to use conditions through both hardware and software configurations
 


Boson-PDP-Pillar3-Images-Designed-for-Integrators2.jpg

DESIGNED FOR INTEGRATORS

Shared mechanical/electrical compatibility across all Boson provides plug-and-play with existing designs.

  • Easy-to-use Boson SDK, user-friendly GUI, and comprehensive product integration documentation
  • Highly qualified Technical Services team available to support integration
  • NDAA compliant and classified under US Department of Commerce jurisdiction as EAR 6A003.b.4.a
 

Boson Comparison

 

Boson+

Boson

  Resolution

VGA: 640 × 512
QVGA: 320 × 256
VGA: 640 × 512
QVGA: 320 × 256

  Pixel Size

12 μm

  Spectral Band

8μm - 14μm

  Thermal Sensitivity

Industrial: ≤20 mK
Professional: ≤30 mK
Industrial: ≤40 mK
Professional: ≤50 mK
Consumer: ≤60 mK

  Video Pipeline & Latency

AGC: Improved with deeper blacks
Latency: <6 ms
AGC: Yes
Latency: <25 ms

  Scene Dynamic Range

High Gain: up to 150 °C
Low Gain: up to 350 °C
High Gain: <140 °C
Low Gain: <500 °C

  Frame Rate

60Hz default; 30 Hz runtime selectable 60 Hz & 9 Hz

  Radiometry Option

Yes Yes

  Low-Gain Mode Available

Yes Yes

  Shutterless Options

Yes Yes

 

 

Outdoor Park - Boson vs Boson+ Comparison


Teledyne FLIR Office - Boson vs Boson+ Comparison


Teledyne FLIR Office - Boson vs Boson+ Comparison


Power Plant - Boson Radiometry


Traffic Surveillance - Boson Radiometry


Outdoor Fireplace - Boson Radiometry


Airport Runway - Boson Radiometry


Electrical Panel - Boson Radiometry

Model Finder

Resolution

Show All

FOV Horizontal

Show All

Results:

Reset Filters
Showing 29 results
Resolution Frame Rate Pixel Pitch (μm) FOV Horizontal Temperature Measurement Status
Boson 320, 4° (HFOV) 55 mm
20320A004
320 x 256 60Hz baseline; 30 Hz runtime selectable 12 µm 4° No In Production Request Info Boson&reg;
Boson 320, 6° (HFOV) 36 mm
20320A006
320 x 256 60Hz baseline; 30 Hz runtime selectable 12 µm 6° No In Production Request Info Boson&reg;
Boson 320, 12° (HFOV) 18 mm
20320A012
320 x 256 60Hz baseline; 30 Hz runtime selectable 12 µm 12° No In Production Request Info Boson&reg;
Boson 320, 16° (HFOV) 13,8 mm
20320A016
320 x 256 60Hz baseline; 30 Hz runtime selectable 12 µm 16° No In Production Request Info Boson&reg;
Boson 320, 24° (HFOV) 9,1 mm
20320A024
320 x 256 60Hz baseline; 30 Hz runtime selectable 12 µm 24° No In Production Request Info Boson&reg;
Boson 320, 34° (HFOV) 6,3 mm
20320A034
320 x 256 60Hz baseline; 30 Hz runtime selectable 12 µm 34° No In Production Request Info Boson&reg;
Boson 320, 34° (HFOV) 6.3 mm - Radiometry
20320A034-6IARX
320 x 256 60Hz baseline; 30 Hz runtime selectable 12 µm 34° Yes In Production Request Info Boson&reg;
Boson 320, 50° (HFOV) 4,3 mm
20320A050
320 x 256 60Hz baseline; 30 Hz runtime selectable 12 µm 50° No In Production Request Info Boson&reg;
Boson 640, 50° (HFOV) 9.2 mm - Compact Lens
20640AS50
640 x 512 60Hz baseline; 30 Hz runtime selectable 12 µm 50° No In Production Request Info Boson&reg;
Boson 320, 50° (HFOV) 4.3 mm - Radiometry
20320AS50-6IARX
320 x 256 60Hz baseline; 30 Hz runtime selectable 12 µm 50° Yes In Production Request Info Boson&reg;
Boson 320, 92° (HFOV) 2,3 mm
20320H092
320 x 256 60Hz baseline; 30 Hz runtime selectable 12 µm 92° No In Production Request Info Boson&reg;
Boson 640, 5,5° (HFOV) 73 mm
20640A006
640 x 512 60Hz baseline; 30 Hz runtime selectable 12 µm 6.0° No Discontinued Boson&reg;
Boson 640, 8° (HFOV) 55 mm
20640A008
640 x 512 60Hz baseline; 30 Hz runtime selectable 12 µm 8° No In Production Request Info Boson&reg;
Boson 640, 8° (HFOV) 55 mm - Radiometry
20640A008-6IARX
640 x 512 60Hz baseline; 30 Hz runtime selectable 12 µm 8° Yes In Production Request Info Boson&reg;
Boson 640, 12° (HFOV) 36 mm
20640A012
640 x 512 60Hz baseline; 30 Hz runtime selectable 12 µm 12° No In Production Request Info Boson&reg;
Boson 640, 18° (HFOV) 24 mm
20640A018
640 x 512 60Hz baseline; 30 Hz runtime selectable 12 µm 18° No In Production Request Info Boson&reg;
Boson 640, 18° (HFOV) 24 mm - Radiometry
20640A018-6IARX
640 x 512 60Hz baseline; 30 Hz runtime selectable 12 µm 18° Yes In Production Request Info Boson&reg;
Boson 640, 24° (HFOV) 18 mm
20640A024
640 x 512 60Hz baseline; 30 Hz runtime selectable 12 µm 24° No In Production Request Info Boson&reg;
Boson 640, 24° (HFOV) 18 mm - Compact Lens
20640AS24
640 x 512 60Hz baseline; 30 Hz runtime selectable 12 µm 24° No In Production Request Info Boson&reg;
Boson 640, 24° (HFOV) 18 mm - Radiometry
20640A024-6IARX
640 x 512 60Hz baseline; 30 Hz runtime selectable 12 µm 24° Yes In Production Request Info Boson&reg;
Boson 640, 32° (HFOV) 13.6 mm - Radiometry
20640AS32-6IARX
640 x 512 60Hz baseline; 30 Hz runtime selectable 12 µm 32° Yes In Production Request Info Boson&reg;
Boson 640, 32° (HFOV) 14 mm
20640A032
640 x 512 60Hz baseline; 30 Hz runtime selectable 12 µm 32° No In Production Request Info Boson&reg;
Boson 640, 32° (HFOV) 13.6 mm - Compact Lens
20640AS32
640 x 512 60Hz baseline; 30 Hz runtime selectable 12 µm 32° No In Production Request Info Boson&reg;
Boson 640, 32° (HFOV) 14 mm - Radiometry
20640A032-6IARX
640 x 512 60Hz baseline; 30 Hz runtime selectable 12 µm 32° Yes In Production Request Info Boson&reg;
Boson 640, 50° (HFOV) 8,7 mm
20640A050
640 x 512 60Hz baseline; 30 Hz runtime selectable 12 µm 50° No In Production Request Info Boson&reg;
Boson 640, 50° (HFOV) 9.2 mm - Radiometry
20640AS50-6IARX
640 x 512 60Hz baseline; 30 Hz runtime selectable 12 µm 50° Yes In Production Request Info Boson&reg;
Boson 640, 95° (HFOV) 4,9 mm
20640A095
640 x 512 60Hz baseline; 30 Hz runtime selectable 12 µm 95° No In Production Request Info Boson&reg;
Boson 640, 95° (HFOV) 4.9 mm - Compact Lens
20640AS95
640 x 512 60Hz baseline; 30 Hz runtime selectable 12 µm 95° No In Production Request Info Boson&reg;
Boson 640, 95° (HFOV) 4.9 mm - Radiometry
20640AS95-6IARX
640 x 512 60Hz baseline; 30 Hz runtime selectable 12 µm 95° Yes In Production Request Info Boson&reg;

Resources & Support

News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.

For technical questions, find answers by visiting our FAQ at: flir.custhelp.com

Technical Guidance

Boson+ Optical Specifications

Learn more

Article

Comparing Sensitivity of Thermal Imaging Camera Modules

Learn more

Whitepaper

Beyond Embedded AI: Optimizing the Thermal Perception Pipeline from Sensor Data to Edge Deployment

Learn more

Whitepaper

Thermal Infrared Sensor Design Considerations for Counter-UAS Defense

Learn more

Application Note

A Guide on Cost-Effective Thermal Lens Integration: What to Know for Defense and Autonomous Vehicle Applications

Learn more

FAQ

Are any toxic chemicals, hazardous materials and-or ozone depleting substances (ODS) used in Tau2 or Boson cameras?

Read the story

FAQ

Are Boson, Tau2 rated for compliance with any safety standards?

Read the story

FAQ

Are there any safety issues associated with the storage, operation, repair and-or disposal of Boson or Tau2?

Read the story

FAQ

Are UART and USB both available for control of Boson, or is it either - or?

Read the story

FAQ

Can a FLIR OEM camera data be streamed to disk over the PCI-1422 card and displayed real time?

Read the story

Below are assets shared by all models of this product family.

For model-specific assets, select an option in the Model Finder above.

You must be logged in to download software or firmware. Please sign in or create an account here.

Boson 2.0.6 IDD & SDK

Software Download

Version: 206

Boson 3.0 IDD & SDK

Software Download

Boson and ADK GUI 3.0.0 with x64 (64-bit) Drivers

GUI

Version: 3.0.0

Boson and ADK GUI with x64 Drivers

GUI

Version: 1.4.4

Boson and ADK GUI with x86 (32-bit) Drivers

GUI

Version: 1.4.4

Boson GUI v3.0.0 x64drivers

GUI

Boson+ GUI v4.6.6 x64drivers

GUI

Assets below are shared by all models in this product family.

 

The Engineering Datasheet provides detailed information.

  • Functional Characteristics
  • Technical Specifications
  • Performance Data
  • Electrical and External Circuitry
  • Mechanical Recommendations

 

The mechanical drawings and 3D files are available in IDD+ and STEP formats.

Boson SDK Documentation Rev 206

Software Download

Boson VPC Accessory with USB Analog Cable Drawing

STEP File

Boson-INU-AppNote-v1p3

Tech Note

IDD CAD Data Boson 320 - 13.8mm-f1.0

STEP File

IDD CAD Data Boson 320 - 18.0mm-f1.0

STEP File

IDD CAD Data Boson 320 - 2.3mm-f1.0

STEP File

IDD CAD Data Boson 320 - 36.0mm-f1.0

STEP File

IDD CAD Data Boson 320 - 4.3mm-f1.0

STEP File

IDD CAD Data Boson 320 - 4.5mm-f1.1

STEP File

IDD CAD Data Boson 320 - 6.3mm-f1.0

STEP File

Integrating Teledyne FLIR OEM thermal camera modules is easier than ever with our library of how-to videos and more!

3rd Party Lens Calibration with FLIR Boson and Boson+
AGC Tuning with FLIR Boson and Boson+
MIPI Integration with FLIR Boson and Boson+
Setting Up Radiometry with FLIR Boson and Boson+
Software Integration with FLIR Boson and Boson+
Video Interfaces with FLIR Boson and Boson+
Your Guide to Boson+ GUI 4.2
How to Interface with FLIR Boson and Boson+
Boson FOV Comparison
How to Choose a Lens for a Thermal Camera
Integrate AI Decision Support with Prism AI
Guide to Image Signal Processing with Prism ISP

Camera Selector Tool

Compare all our infrared camera core models in one place.

Boson Lens Selector Tool

Enter your target parameters to receive a recommended lens focal length.

Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.

Related Products

Request Info