Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

RHP Low Profile Boson VPC3 Interface Module with USB3

Model: RHP-BOS-VPC3-IF-USB3 
product image

In Production
Manufactured and sold by RHP International, the Low Profile VPC Interface Module, specifically designed for the Teledyne FLIR Boson. With improved heat dissipation, this module ensures optimal performance in even the most demanding environments. With Video Power & Communication support and reverse polarity voltage protection, this module is compatible with power ranging from 5 to 26 volts DC. Power can be supplied via USB3, and video support is also available through USB3. Stream video to a PC via USB3 and enjoy seamless Sync-In/Out capabilities with this state-of-the-art interface module.

Simple Integration

The Low Profile Boson VPC Interface Module simplifies integration. Two alternate Video & Power connections on the Low Profile Boson VPC Interface Module allows for a variety of installation options.

FLIR Boson GUI Friendly

You can adjust all the parameters available on the FLIR Boson using the FLIR Boson GUI when connected to your PC via the supplied USB cable.

Reverse Polarity Protected

With the intelligent polarity sensing protection, the RHP-BOS-VPC-IF can be powered from the alternate 6-Pin JST ports to USB or a 5-26VDC power source.