Boson® Field of View Comparison

Below are eight images from the FLIR Boson 640 looking at a heated target in eight different Fields of View (FOV). Take note of the background versus foreground detail with different focal length lenses.
Distance to FLIR "Chevron" Target: 492.13 ft (150 m)
Size of Target (outside width x height dimensions): 18 in x 24 in (450 mm x 610 mm)
Target Temperature: 98°F (37°C)
Ambient Temperature: 65°F (18°C) midday
Boson 640, 73mm, 6 Degree FOV

Boson 640, 55mm, 8 Degree FOV

Boson 640, 36mm, 12 Degree FOV

Boson 640, 24mm, 18 Degree FOV

Boson 640, 18mm, 24 Degree FOV

Boson 640, 14mm, 32 Degree FOV

Boson 640, 8.7mm, 50 Degree FOV

Boson 640, 4.9mm, 95 Degree FOV

Boson+ CZ 14-75
High Performance, Uncooled, LWIR OEM Thermal Camera Module + Continuous Zoom Lens
View Product