product image

FLIR SWIR (InGaAs) FPA

: swirfpa
product image

Discontinued
The FLIR Shortwave InGaAs FPAs cover the 0.9 to 1.7 µm spectral range. FPAs are hybrid assemblies that are mounted on 84-pin leadless chip carriers or integrated into packaged sensor assemblies. These arrays utilize a capacitive transimpedance amplifier circuit design, optimized for a wide range of applications, including those with low signal levels, terrestrial applications that use a single channel video rate output, as well as high-speed scientific laser testing where multiple outputs and dynamic windowing are needed.