product image

Hadron 640R+ (Radiometric)

: 70640AS32-6PARXP
product image

Key Specs

Resolution
Sensitivity [NEdT]
Radiometry
641 x 512
<20 mK
Yes
In Production
The NDAA compliant and ITAR free Hadron™ 640 series pairs a 64 MP visible camera with a performance-leading 640x512 resolution radiometric Boson® or Boson+ thermal camera in a single easy-to-integrate module. With a size, weight, and power (SWaP) optimized design, it is an ideal dual sensor payload for integration into unmanned aircraft systems (UAS), unmanned ground vehicles (UGV), robotic platforms, and emerging AI applications using Teledyne FLIR Prism™ software.

Hadron 640 models share mechanical and electrical interfaces simplifying design. Compatible with Teledyne FLIR’s Prism AI detection, tracking, and classification models and Prism ISP libraries for super-resolution, turbulence mitigation, contrast enhancement, and more, Hadron 640 series enables effective AI-based applications. With drivers available for market leading processors from NVIDIA®, Qualcomm®, and more plus industry-leading integration support, Hadron 640 series minimizes development cost and time to market.

Evaluate Prism with the Hadron 640 series using the Prism Development Kit for Qualcomm RB5 today.

Industry-Leading Thermal and Visible Camera Performance

Collect high-speed, VGA radiometric thermal and HD visible imagery.

Built for Integrators

Reduce development cost and time to market with solution from a single, reliable supplier.

Size, Weight, and Power (SWaP) Optimized Design

Optimize design and operation time with compact, lightweight, and low-power module.

Specifications

Radiometry

Temperature Accuracy
±5 °C less, over 0 °C to 100 °C range
Temperature Measurement
Yes

Imaging & Optical

EO Camera Optics
Kontatsu B0623D01-0, EFL 4.8mm, 67° HFOV, F/# 1/2.3
EO Camera Sensor
9248 x 6944 pixels (64.2 MP), 0.7 µm pitch, 4-lane MIPI
EO Camera Video
Full resolution @ 60 Hz
FOV - Horizontal
32°
Frame Rate
Full resolution @ 60 Hz
IMU
ICM20602, I2C or SPI (selectable)
IR Camera Optics
EFL 13.6mm, 32° HFOV, F/# 1.0
IR Camera Video
Full resolution @ 60 Hz
Pixel Pitch
12 µm
Resolution
640 x 512
Sensitivity [NEdT]
<20 mK
Thermal Imaging Detector
Boson+ 640x512 pixels, 12mm pitch, USB 3.0, 2-lane MIPI, Radiometric

Connections & Communications

Software Drivers
for NVIDIA Jetson Nano
for Qualcomm Snapdragon RB5
for Qualcomm Snapdrago 865

Electrical

Electrical Interface
Hadron connector: Hirose DF40C-50DP-0.4V(51)
Example of mating connector: DF40HC(2.5)-50DS-0.4V(51)
Power Consumption
5V supply voltage. Typical power dissipation < 1800mW, Max < 2900mW

Mechanical

Mechanical Interface
Screw mount to back plate
Size (L x W x H)
35 x 49 x 45 mm
Weight
56g

Environmental & Approvals

Compliance and Certifications
NDAA compliant
Environmental Sealing
IP54 (with the rear interfaces sealed)
Operational & Storage Temperature
-20°C to +60°C
Tested EMI Performance
FCC part 15 Class B
Compatible Accessories

Resources & Support

News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.

For technical questions, find answers by visiting our FAQ at: flir.custhelp.com

Article

FAQ - Everything You Need to Know About the Hadron 640R

Learn more

Article

FLIR Hadron Enables Lightweight and Affordable sUAS

Read the story

Whitepaper

Thermal Infrared Sensor Design Considerations for Counter-UAS Defense

Learn more

Application Note

A Guide on Cost-Effective Thermal Lens Integration: What to Know for Defense and Autonomous Vehicle Applications

Learn more

FAQ

Can a FLIR OEM camera data be streamed to disk over the PCI-1422 card and displayed real time?

Read the story

Assets below are shared by all models in this product family.

 

The Engineering Datasheet provides detailed information.

  • Functional Characteristics
  • Technical Specifications
  • Performance Data
  • Electrical and External Circuitry
  • Mechanical Recommendations

 

The mechanical drawings and 3D files are available in IDD+ and STEP formats.

Hadron 640 Family Engineering Datasheet R170

Datasheet

Hadron 640 Series Datasheet

Datasheet

Hadron 640 Integration Guide Rev 1.13

Quick Start Guide

Integrating Teledyne FLIR OEM thermal camera modules is easier than ever with our library of how-to videos and more!

Getting Started with NVIDIA Jetson Nano
Getting Started with Qualcomm RB5
Integrate AI Decision Support with Prism AI
Guide to Image Signal Processing with Prism ISP

Camera Selector Tool

Compare all our infrared camera core models in one place.

Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.

Related Products