Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Lepton 3.1R, 160x120, 95°, Radiometric with Shutter

Model: 500-0758-03
product image

Key Specs

Resolution
Sensitivity [NEdT]
FOV
160 x 120
<50 mK (0.050° C)
95°
In Production
NDAA compliant and ITAR free, Lepton®is the highest production volume longwave infrared camera module in the world. Compact and cost-effective, Lepton has enabled thermal innovation adopted by millions of customers. Lepton offers multiple resolutions, four field-of-view (FOV) options, and absolute temperature output on specific models.

Teledyne FLIR continuously enhances the online Lepton integration toolbox to reduce development costs and shorten market time. Application notes, integration videos, quick start guides, and complementary source code for testing on Windows, Linux, Raspberry Pi, and BeagleBone ensure efficient integration. For advanced, large-volume programs, the Technical Services team can support licensing MyFLIR®application software and image enhancing MSX®and Vivid-IR™.

Lepton’s low-power consumption, unmatched image quality, and integration support enable innovative product development in mobile, small electronics, and unattended sensors for smart buildings, fire detection, occupancy tracking, equipment condition monitoring, and more.

ENHANCED THERMAL PERFORMANCE

Greater resolution and sensitivity than common thermopile arrays.

AFFORDABLE MICRO THERMAL CAMERA WITH UNBEATABLE SWAP

Size, power, and lens options enable mobile devices, unattended sensors, and small electronics.

BUILT FOR PROFESSIONAL, LARGE-VOLUME INTEGRATORS

Develop with the industry's leading thermal camera manufacturer to reduce risk, cost, and time to market.

Specifications

Performance

Scene Temperature Range
High Gain Mode: -10 °C to 140 °C (14 °F to 284 °F)<br> Low Gain Mode: -10 °C to +400 °C (14 °F to 752 °F) at room temperature

Radiometry

Radiometric Accuracy
High Gain: Greater of ±5 °C (41 °F) or 5% (typical) Low Gain: Greater of ±10 °C (50 °F) or 10% (typical)
Temperature Measurement
Yes

Imaging & Optical

Focal Length
1.23 mm
FOV - Diagonal
119°
FOV - Horizontal
95°
Frame Rate
8.6 Hz (commercial application exportable)
IFOV (mrad)
9.76
Image Optimization
Factory configured and fully automated
Non-Uniformity Correction (NUC)
Integrated Shutter
Pixel Pitch
12 µm
Resolution
160 x 120, progressive scan
Sensitivity [NEdT]
<50 mK (0.050°C)
Spectral Band
Longwave infrared, 8 µm to 14 µm
Thermal Imager
Uncooled microbolometer
Video Data Interface
Video over SPI

Connections & Communications

Output Format
User-selectable 14-bit, 8-bit (AGC applied), or 24-bit RGB (AGC and colorization applied)

Electrical

Control Port
CCI (I2C-like), CMOS IO Voltage Levels
Input Clock
25-MHz nominal, CMOS IO Voltage Levels
Input Voltage
2.8 V, 1.2 V and 2.5 V to 3.1 V IO
Power Consumption
150 mW (operating), 650 mW (during shutter event), 5 mW (standby)

Mechanical

Mechanical Interface
32-pin socket interface to standard Molex socket
Size (L x W x H)
12.7 x 11.8 x 7.2 mm
Weight
0.9 grams (without socket)

Environmental & Approvals

Compliance and Certifications
NDAA compliant
Non-Operating Temperature Range
-40 °C to +80 °C (14 °F to 176 °F)
Optimum Temperature Range
-10 °C to +80 °C (-40 °F to 176 °F)
Shock
1500 G @ 0.4 ms
Solar protection
Integrated
Temperature Compensation
Automatic. Output image independent of camera temperature.

Export Designations

ECCN Code
6A993.A

Media gallery

Meet LEPTON | MWC 2025
Smart Occupancy Monitoring with the IR++ | MWC 2025
Sonim XP Pro Thermal | MWC 2025

Resources & Support

News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.

For technical questions, find answers by visiting our FAQ at: flir.custhelp.com

Application Note

Embedded Thermal Condition Monitoring for AI Data Center Infrastructure Using Lepton 3.1R

Learn more

Technical Guidance

People-finding with a Lepton

Read the Story

FAQ

Are there options to reduce Lepton's FFC power consumption?

Read the Story

FAQ

Can a FLIR OEM camera data be streamed to disk over the PCI-1422 card and displayed real time?

Read the Story

FAQ

Can any of the default Lepton configurations be changed?

Read the Story

Technical Guidance

Heat Activated Power Strip with Lepton and WeMo

Read the Story

FAQ

How does a neutral density filter affect the scene dynamic range of FLIR’s OEM cameras?

Read the Story

Application Note

Lepton Spot Meter Code

Read the Story

FAQ

What is the purpose of the 'Set RAD RBFO External Parameters' command?

Read the Story

You must be logged in to download software or firmware. Please sign in or create an account here.

Lepton SDK and Documentation

Software Download

Download

Lepton SDK for Windows

Software Download

Version: 1.0.2

Download

Lepton Windows User App V1.3.2

Software Download

Version: 1.3.2

Download

Assets below are shared by all models in this product family.

 

The Engineering Datasheet provides detailed information.

  • Functional Characteristics
  • Technical Specifications
  • Performance Data
  • Electrical and External Circuitry
  • Mechanical Recommendations

 

The mechanical drawings and 3D files are available in IDD+ and STEP formats.

Lepton Camera Breakout Board v2.0 Datasheet

Datasheet

Download

Lepton Engineering Datasheet Rev 400

Datasheet

Download

Lepton FS1 Datasheet

Datasheet

Download

Lepton Series Datasheet

Datasheet

Download

IDD CAD data LEPTON 2.5, 80x60

STEP File

Download

IDD CAD data LEPTON 3.1R, 160x120

STEP File

Download

IDD CAD data LEPTON 3.5, 160x120

STEP File

Download

Lepton 3.1R Dewarping App Note R100

Tech Note

Download

Lepton 80x60 vs Lepton 160x120 App Note

Tech Note

Download

Lepton Breakout Board - Declaration of Compliance Rev 120

Certification

Download

Integrating Teledyne FLIR OEM thermal camera modules is easier than ever with our library of how-to videos and more!

How to Access FLIR MSX with Lepton
Thermopile Arrays VS Lepton Micro Thermal Camera Module
Radiometry with FLIR Lepton
SPI and I2C Communication Protocols for FLIR Lepton
How to Apply Dewarping on the FLIR Lepton 3.1R
Mechanical Interface Overview with FLIR Lepton
Image Pipeline and Optimization with FLIR Lepton
Electrical Specifications for FLIR Lepton
Video and Command Interfacing with FLIR Lepton

Camera Selector Tool

Compare all our infrared camera core models in one place.

Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.

Related Products