Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Boson Plus 640 CZ, 14-75 mm

Model: 2526-350-CZ
product image

Key Specs

Resolution
Sensitivity [NEdT]
Pixel Pitch
640 x 512
Industrial: ≤20 mK Professional: ≤30 mK
12 µm
In Production
NDAA compliant and ITAR free, the Boson®+ sets the standard for longwave infrared (LWIR) OEM thermal camera performance and size, weight, and power (SWaP). It features an industry-leading thermal sensitivity of less than or equal to (≤)20 mK. The upgraded automatic gain control (AGC) filter and new DDE+ deliver dramatically enhanced scene contrast and sharpness. Lower video latency enhances tracking, seeker performance, and decision support.

Boson+, available in two resolutions, multiple lens options, and with radiometry on select lenses, can also be specified with a factory-integrated continuous zoom lens to streamline development, and maximize performance. With customer-selectable USB, CMOS, or MIPI video interfaces, it is easier than ever to integrate Boson+ into a wide range of embedded processors from Qualcomm®, NVIDIA®, Ambarella, and more. The user-friendly SDK, updated GUI, and comprehensive product documentation further simplify OEM integration for unmanned ground vehicles (UGV), unmanned aircraft systems (UAS), wearables, security applications, handhelds, and thermal sights.

Market-leading Thermal Sensitivity, Contrast, and Latency

NEDT of ≤20 mK extends detection, recognition, and identification (DRI) performance

Optimized Size, Weight, and Power (SWaP)

Full-featured LWIR thermal camera module just 7.5 grams and less than 4.9 cm³

Designed for Integrators

Shared mechanical, electrical, and video interface across all Boson models

Specifications

Radiometry

Temperature Accuracy
±5 °C accuracy or less, depending upon operating conditions.
Temperature Measurement
No

Imaging & Optical

Boresight Drift Through Zoom
< 0.10mm
Distortion
WFOV <6%
NFOV < 1%
f-number
1.2
Focal Length
NFOV = 75mm +4% / -0%; WFOV = 14mm +0% / -4%.
Focus Change Time
< 0.5 sec
FOV - Horizontal
6° to 30°
Frame Rate
60Hz default; 30 Hz runtime selectable
Minimum Focus Distance
NFOV > 18M
WFOV > 3M
Non-Uniformity Correction (NUC)
Factory calibrated; updated FFCs with FLIR’s Silent Shutterless NUC (SSN™)
Parfocality
At 20 °C the lens shall stay in focus thru zoom within 1/4-wave at 10.6µm
Pixel Pitch
12 µm
Relative Illumination
RI falloff < 10%; Flux change through zoom <4%
Resolution
640 x 512
Scene Dynamic Range
Up to 140 °C (high gain)
Sensitivity [NEdT]
<20 mK (Industrial)
<30 mK (Professional)
Spectral Band
Longwave infrared; 7.5 µm – 14 µm
Symbol overlay
Re-writable each frame; alpha blending for translucent overlay
Time to Focus
< 1.5 sec

Connections & Communications

Control Channels
UART, USB or I2C
Peripheral Channels
I2C, SPI, SDIO
Serial Communication
The following serial communications shall be set: RS232, 38400 baud, 1 stop bit, 8 data bits, no parity
Video Channels
CMOS, MIPI or USB3

Electrical

Power Supply
Nominal voltage 12V ± 1V

Mechanical

Size (L x W x H)
101 (L) x 77 (w) x 77 (h) mm
Weight
390 g

Environmental & Approvals

Design and Construction
Lens assembly to meet MIL-STD-1472 and MIL-HDBK-1686
DLC Option
With DLC front coating, lens to withstand humidity, severe abrasion, and salt fog exposure
ESS Thermal
Lens assembly to be subjected to -35 °C to +70 °C temperature extremes with a maximum of 5 deg/min ramp rate and a minimum dwell of 60min at each temperature extreme
ESS Vibration
Random vibration, from 10 Hz to 500 Hz with the following vibration profile along the optical axis for a minimum of 10 minutes:
at 10 Hz, 0.01 G2/Hz
at 50 Hz, 0.01 G2/Hz
at 80 Hz, 0.04 G2/Hz
at 350 Hz, 0.04 G2/Hz
at 500 Hz, 0.01 G2/Hz
Focus Over Temperature
Maintain focus from -35 °C to 70 °C
IP Rating [At Front of Lens]
IP67
Lens Window Transmittance
HEAR L1: >/= 84% for band 8-12 mm
DLC L1: >/= 78% for band 8-12 mm
Non-Operating Temperature Range
Non-operating range -40 °C to 80 °C
Operating Temperature Range
-40 °C to 70 °C
Operational Altitude
12 km (max altitude of a commercial airliner or airborne platform)
Protection and Anti-Reflection Coatings
Lens elements shall be coated with anti-reflection coatings subject to adhesion, moderate abrasion, and humidity per durability requirements of MIL-PRF-13830
Shock
9G with 11msec half-sine pulse, minimum 3 pulses for each of 3 axes
Solar protection
Yes, when integrated with factory lens

Export Designations

ECCN Code
6A003.b.4.b (Fast Video, 60Hz)
6A993.A (Slow Video, 9Hz)

Resources & Support

News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.

For technical questions, find answers by visiting our FAQ at: flir.custhelp.com

Technical Guidance

Boson+ Optical Specifications

Learn more

Article

Comparing Sensitivity of Thermal Imaging Camera Modules

Learn more

Whitepaper

Beyond Embedded AI: Optimizing the Thermal Perception Pipeline from Sensor Data to Edge Deployment

Learn more

Article

VGA vs. SXGA Thermal Imaging: What Higher Resolution Means for Range, Optics, and AI

Learn more

Whitepaper

Thermal Infrared Sensor Design Considerations for Counter-UAS Defense

Learn more

Application Note

A Guide on Cost-Effective Thermal Lens Integration: What to Know for Defense and Autonomous Vehicle Applications

Learn more

FAQ

Can a FLIR OEM camera data be streamed to disk over the PCI-1422 card and displayed real time?

Read the Story

FAQ

What is the Digital Detail Enhancement (DDE) filter?

Read the Story

FAQ

What is the relationship between lens f-number and camera performance or NEdT?

Read the Story

FAQ

What is the serial command to select a UVC video stream format (IR16 or colorized)?

Read the Story

You must be logged in to download software or firmware. Please sign in or create an account here.

Boson and ADK GUI 3.0.0 with x64 (64-bit) Drivers

GUI

Version: 3.0.0

Download

Boson and ADK GUI with x64 Drivers

GUI

Version: 1.4.4

Download

Boson and ADK GUI with x86 (32-bit) Drivers

GUI

Version: 1.4.4

Download

Boson GUI v3.0.0 x64drivers

GUI

Download

Boson+ GUI v4.6.6 x64drivers

GUI

Download

Boson+ IDD & SDK Rev410

Software Download

Download

Integrating Teledyne FLIR OEM thermal camera modules is easier than ever with our library of how-to videos and more!

Your Guide to Boson+ GUI 4.2
3rd Party Lens Calibration with FLIR Boson and Boson+
AGC Tuning with FLIR Boson and Boson+
MIPI Integration with FLIR Boson and Boson+
Setting Up Radiometry with FLIR Boson and Boson+
Software Integration with FLIR Boson and Boson+
SPIE DCS 2023 - Boson+ CZ
Video Interfaces with FLIR Boson and Boson+
How to Choose a Lens for a Thermal Camera
Integrate AI Decision Support with Prism AI
Guide to Image Signal Processing with Prism ISP
How to Interface with FLIR Boson and Boson+

Camera Selector Tool

Compare all our infrared camera core models in one place.

Boson Lens Selector Tool

Enter your target parameters to receive a recommended lens focal length.

Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.

Related Products