Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

SWaP+C Optimized HOT FPA MWIR Camera Core

Neutrino SWaP Series

NDAA compliant and ITAR-free, the VGA-resolution Neutrino® LC and SXGA-resolution Neutrino SX8 provide best-in-class MWIR imagery and data in a small, lightweight package. Based on Teledyne FLIR’s High Operating Temperature (HOT) FPA technology and linear micro-cooler, SWaP series OEM camera modules are designed for ruggedized products requiring long life, low-power consumption, and quiet, low-vibration operation. Both are ideal for small gimbals and airframes, handheld devices, security cameras, targeting devices, and asset monitoring applications.

The Neutrino SWaP Series is simply the best technical solution available. With nearly off-the-shelf delivery, industry-leading two-year warranty, real price competitiveness and well-known product support and product reliability, it also offers the lowest risk solution. The Neutrino SWaP is an OEM camera module that is intended to be integrated into a higher level system.

Watch Video
Neutrino SWaP Series
 


Neutrino-SWaP-PDP-Pillar1-Images-MULTIPLE-RESOLUTION-SWaP-OPTIMIZED-MWIR-CAMERA-CORES.jpg

MULTIPLE RESOLUTION SWaP OPTIMIZED MWIR CAMERA CORES

VGA/15μ and SXGA/8μ High Operating Temperature (HOT) FPA based cameras in comparable SWaP envelope offers low power consumption, rugged construction and a wide operating temperature.

  • Low power consumption with <8 or <12W cooldown and <4 or <8 W steady state @23 °C
  • Rugged construction and wide operational temperature range of -40 °C to +71 °C
  • Quiet and low vibration operation
 


Neutrino-SWaP-PDP-Pillar2-Images-DESIGNED-FOR-INTEGRATORS.jpg

DESIGNED FOR INTEGRATORS

Small, light, and powerful, the Neutrino SWaP Series camera modules come with common interfaces and support documentation/accessories to shorten time-to-market and reduce project risk.

  • Built-in support for physical and protocol-level industry standards (e.g. USB2)
  • Full suite of hardware accessories
  • Classified under US Department of Commerce jurisdiction as EAR 6A003.b.4.a
 


Neutrino-SWaP-PDP-Pillar3-Images-PERFORMANCE,-RELIABILITY,-AND-SUPPORT.jpg

PERFORMANCE, RELIABILITY, AND SUPPORT

Best-in-class image quality, an industry-leading two-year warranty, superior SWaP performance, high reliability/lifetime, and Teledyne FLIR’s well-known product support.

  • Industry’s most advanced SWaP+C optimized image processing
  • Increased reliability and low-vibration FLIR linear micro-cooler
  • Comprehensive product documentation
  • Highly qualified Technical Services team available to support integration
 

Tower Zoom In - Neutrino SX8 ISR


Tower Zoom Out - Neutrino SX8 ISR


Building Zoom Out - Neutrino SX8 ISR

Advances in MWIR Camera and CZ Lens Technology

Newly available off-the-shelf MWIR with CZ lens solutions can potentially reduce the schedule by up to 85 percent, saving integrators potentially two years or more of development time.

Find out how

Model Finder

Resolution

Show All

Pixel Pitch (μm)

Show All

Results:

Reset Filters
Showing 5 results
Product Resolution Frame Rate Pixel Pitch (μm) FOV Horizontal Temperature Measurement Status Compare
Neutrino LC, Shutterless
425-0640140-0PAAX
640 x 512 up to 60 Hz 15 µm Lensless No In Production Request Info Neutrino SWaP Series
Neutrino LC, with Shutter
425-0640140-1PAAX
640 x 512 up to 60 Hz 15 µm Lensless No In Production Request Info Neutrino SWaP Series
Neutrino SX8, f/2.5, with Shutter
425-1280125-1PAAX
1280 × 1024 8 µm Lensless No In Production Request Info Neutrino SWaP Series
Neutrino SX8, f/3, with Shutter
425-1280130-1PAAX
1280 × 1024 8 µm Lensless No In Production Request Info Neutrino SWaP Series
Neutrino SX8, f/4, with Shutter
425-1280140-1PAAX
1280 × 1024 8 µm Lensless No In Production Request Info Neutrino SWaP Series

Resources & Support

News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.

For technical questions, find answers by visiting our FAQ at: flir.custhelp.com

Whitepaper

Understanding Cryocooled System Reliability

Learn more

Whitepaper

Overcoming IR Lens Manufacturing Challenges

Learn more

Article

Simplify MWIR Development with Neutrino Featuring InVeo Electronics

Learn more

Whitepaper

Small Pixel IR Sensors: Optimizing SWaP-C and Performance for Mission-Critical Applications

Learn more

Whitepaper

Beyond Embedded AI: Optimizing the Thermal Perception Pipeline from Sensor Data to Edge Deployment

Learn more

Application Note

A Guide on Cost-Effective Thermal Lens Integration: What to Know for Defense and Autonomous Vehicle Applications

Learn more

Download

13 Considerations for Thermal Infrared Camera Lens Selection

Learn more

FAQ

Can a FLIR OEM camera data be streamed to disk over the PCI-1422 card and displayed real time?

Read the Story

Below are assets shared by all models of this product family.

For model-specific assets, select an option in the Model Finder above.

You must be logged in to download software or firmware. Please sign in or create an account here.

Neutrino LC GUI (v1.2.9)

GUI

Download

Neutrino LC SDK (v26455)

Software Download

Download

Assets below are shared by all models in this product family.

 

The Engineering Datasheet provides detailed information.

  • Functional Characteristics
  • Technical Specifications
  • Performance Data
  • Electrical and External Circuitry
  • Mechanical Recommendations

 

The mechanical drawings and 3D files are available in IDD+ and STEP formats.

Teledyne FLIR Cryocooled Infrared Cooler Reliability

White Paper

Download

Neutrino Series Brochure

Brochure

Download

13 Considerations for Thermal IR Camera Lens Selection Brochure

Brochure

Download

Neutrino LC Engineering Datasheet (rev320)

Datasheet

Download

Neutrino SWaP Datasheet

Datasheet

Download

Neutrino SX8 Engineering Datasheet rev130

Datasheet

Download

Neutrino LC Current Release Note

Software Firmware Release Note

Download

Neutrino LC Software IDD (102-2020-42, Rev 400)

Integrating Teledyne FLIR OEM thermal camera modules is easier than ever with our library of how-to videos and more!

Meet the Neutrino Series
Integrate AI Decision Support with Prism AI
Guide to Image Signal Processing with Prism ISP
How to Optimize MWIR Performance and Computational Imaging to Simplify Integration

Camera Selector Tool

Compare all our infrared camera core models in one place.

Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.

Related Products

Request Info