FLIR Duo® Pro R combines a high resolution, radiometric thermal imager, 4K color camera and a full suite of on-board sensors to bring you the most powerful dual-sensor imaging solution in the world for small commercial drones.
TOP-OF-THE-LINE DRONE IMAGING
View thermal and hi-def color imagers in flight, or see them both in picture-in-picture mode, all while recording video and stills on two microSD cards. *Gremsy gimbal not included
BUILT-IN SENSOR SUITE FOR IMAGE GEO-TAGGING
Fully integrated GPS receiver, IMU, magnetometer, and barometer provide all the data needed to create accurate orthomosaics without integrating to external flight controllers.
EASY TO CONFIGURE
Easy configuration with the FLIR UAS app lets pilots set color palettes, image optimization features, configure PWM inputs without lugging a computer to the field.
Specifications
Aircraft
- Global Positioning System [GPS]
- Yes (GPS, GLONASS)
Connections & Communications
- 10 Pin Accessory Port
- Power in, Analog Video Out, PWM, MAVLink, Frame Sync Out
- Digital Video Output
- 1080p60, 1080p30, 720p60
- MAVLink Interface
- Yes
- Micro - HDMI
- Digital Video Out
- Remote Control
- Yes - PWM (3 channels), MAVLink
- USB 3.0
- Power in, USB Mass Storage
Electrical
- Input Voltage
- 5.5 - 26.0 VDC (10-pin JST Port) 5.0 VDC (USB-C Port)
- Power Dissipation [avg]
- 10 W
Environmental & Approvals
- Operating Temperature Range
- -20°C to +50°C
- Operational Altitude
- +38,000 feet
- Storage Temperature Range
- -20°C to +60°C
Imaging & Optical
- EO Camera FOV
- 56° x 45°
- EO Camera Resolution
- 4000 x 3000
- FLIR MSX
- Yes
- Imaging Modes
- IR-only, Vis-only, Picture-in-Picture (IR in Vis)
- IR Camera Optics
- 9 mm: 35° x 27°
- IR Camera Resolution
- 336 x 256
- Multiple Color Palettes
- Yes – Adjustable in App and via PWM
- Other Sensors
- Accelerometer, Gyroscope, Magnetometer, Barometer
- Spectral Band
- 7.5 – 13.5 µm
- Thermal Frame Rate
- 30 Hz
- Thermal Imager
- Uncooled VOx Microbolometer
- Thermal Sensitivty
- <50 mK
Mechanical
- Dimensions
- 85 × 81.3 × 68.5 mm
- Mounting Features
- 1/4"–20 TPI Tripod Mounts (qty 2, bottom surface)
- Weight
- 325 g
Radiometry
- Radiometric Accuracy
- +/- 5 C or 5% of readings in the -25°C to +135°C range +/- 20 C or 20% of readings in the -40°C to +550°C range
Resources & Support
You must be logged in to download software or firmware. Please sign in or create an account here.
Android APK for sUAS
Duo Pro R Firmware