product image

Vue Pro R 336, 45° FOV, 6.8mm, 30Hz

: 436-0019-00
product image

Discontinued
The Vue Pro R gives drone operators and certified thermographers the power to gather accurate, non-contact temperature measurements from an aerial perspective. Every still image the Vue Pro R saves contains accurate, calibrated temperature data embedded in every pixel, adding even more value to your sUAS operations and services than ever. Vue Pro R adds fully radiometric data-gathering to sUAS applications like building and roof inspections, power grid inspections, infrastructure analysis, precision agriculture, and public safety.

Calibrated Radiometric Temperature Measurements

The Vue Pro R is more than a thermal imager — it captures accurate, non-contact temperature measurements with calibrated temperature data embedded in every pixel.

MAVLink Integration & PWM Controls

In addition to MAVLink compatibility for image geo-tagging, the Accessory Port lets you control camera functions in flight by integrating with your drone’s control system.

Easy to Configure

Easy configuration with the FLIR UAS app lets pilots set color palettes, image optimization features, configure PWM inputs without lugging a computer to the field.

Specifications

Connections & Communications

Analog Video Output
Yes

Electrical

Input Voltage
4.8-6.0 VDC
Power Dissipation [peak]
2.1 W (3.9 W)

Environmental & Approvals

Non-Operating Temperature Range
-55°C to +95°C
Operating Temperature Range
-20°C to +50°C
Operational Altitude
+40,000 feet

Export Designations

ECCN Code
6A003.b.4.b (Fast Video, 60Hz)
6A993.A (Slow Video, 9Hz)

Imaging & Optical

Color Palettes
Yes – Adjustable in App and via PWM
Frame Rate
30 Hz (NTSC); 25 Hz (PAL)
HDMI Output
1280x720 @ 50hz, 60hz
Image Optimization
Yes
Invertable Image
Yes - Adjustable in App
IR Camera Resolution
336 × 256
Lens
6.8 mm; 45° × 35°
Lens Options [FOV for NTSC Analog Output]
6.8 mm; 44° × 33°
Scene Presets & Image Processing
Yes - Adjustable in App
Spectral Band
7.5 - 13.5 µm
Thermal Imager
Uncooled VOx Microbolometer

Mechanical

Precision Mounting Holes
Two M2x0.4 on each of two sides & bottom One 1/4-20 threaded hole on top
Size
2.26" x 1.75" (including lens)
Weight
3.25 - 4 oz (Configuration Dependant)
Zoom
Yes – Adjustable in App and via PWM

Optional Power & HDMI Video Module

Input Power Range
5 VDC – 28 VDC
Reverse Polarity Protection
Yes

Radiometry

Radiometric Accuracy
+/-5°C or 5% of reading

Resources & Support

You must be logged in to download software or firmware. Please sign in or create an account here.

Android APK for sUAS

Software Download

Version: 2.1.0

FLIR Vue Pro Firmware

Firmware Download

Version: 3.3.2

Vue Pro Vue Pro R Datasheet

Datasheet

436-0013-10 Vue Pro and R User Guide

User Manual

FLIR Condition Monitoring Solutions for the Mining Industry Brochure

Brochure

FLIR Global Utility Market Brochure

Brochure

FLIR Interface Requirements for TIFF File Format

Tech Note

FLIR UAS Products Warranty

Warranty

FLIR VUE PRO IDD

Tech Note

FLIR Vue Pro STEP File

STEP File

Teledyne FLIR Vue Pro VPR EOL

FAQ

Vue Pro and Vue Pro R User Manual

User Manual

Related Products