SIRAS is an affordable, easy-to-fly, IP54-rated professional drone with an interchangeable payload system for industrial and utilities inspection, firefighting, law enforcement, and search and rescue missions. With front collision avoidance, hot-swappable batteries, a 31-minute flight time, and no restrictive geofencing, professional UAV pilots can fly safely when and where the mission demands.
Two quick-connect payloads options are available. The Vue® TV128 includes a 128x-zoom, 16 MP visible camera and a 5x-zoom, 640x512 resolution radiometric FLIR Boson® thermal camera providing standoff temperature measurement. The Vue TV128+ includes a 128x-zoom, 16 MP visible camera paired with a Boson+, featuring an industry-leading thermal sensitivity for increased contrast and clarity. Both Vue payloads offer Teledyne FLIR’s patented MSX® to further improve thermal imagery and improve situational awareness.
Designed for data security, SIRAS stores imagery on an onboard microSD card and does not include cloud connection capability. Pilots are not required to create an online profile, increasing ease of use, and reducing potential unintended online data access. SIRAS provides best-in-class thermal imagery, mission flexibility, and secure data, enabling the pros to get the job done.
Sales of the SIRAS drone from Teledyne FLIR will discontinue effective August 31, 2025, as part of a strategic shift to focus on next-generation infrared imaging and decision support software. While sales are ending, we remain committed to supporting existing SIRAS resellers and customers through September 30, 2027, with continued service, parts availability, and technical assistance. Please read the FAQ below for more information.
Two quick-connect payloads options are available. The Vue® TV128 includes a 128x-zoom, 16 MP visible camera and a 5x-zoom, 640x512 resolution radiometric FLIR Boson® thermal camera providing standoff temperature measurement. The Vue TV128+ includes a 128x-zoom, 16 MP visible camera paired with a Boson+, featuring an industry-leading thermal sensitivity for increased contrast and clarity. Both Vue payloads offer Teledyne FLIR’s patented MSX® to further improve thermal imagery and improve situational awareness.
Designed for data security, SIRAS stores imagery on an onboard microSD card and does not include cloud connection capability. Pilots are not required to create an online profile, increasing ease of use, and reducing potential unintended online data access. SIRAS provides best-in-class thermal imagery, mission flexibility, and secure data, enabling the pros to get the job done.
Sales of the SIRAS drone from Teledyne FLIR will discontinue effective August 31, 2025, as part of a strategic shift to focus on next-generation infrared imaging and decision support software. While sales are ending, we remain committed to supporting existing SIRAS resellers and customers through September 30, 2027, with continued service, parts availability, and technical assistance. Please read the FAQ below for more information.
Specifications
Aircraft
- Collision Avoidance
- Front Facing Radar: up to 30 m, when flying <5 m/sec speed
Ground detection via underside sensors
- Default Ground Speed
- 5 m/sec (11.2 mph)
- Disconnect Return To Home
- Yes
- Foldable Props
- Yes
- Geo-Fencing
- None
- Hover Accuracy
- Vertical: ± 0.5 m (± 1.6 ft) Horizontal: ± 1.5 m (± 5 ft)
- Ingress Protection
- IP 54 (airframe, controller, and payload)
- Maximum Ascent Speed
- 6 m/sec (13.4 mph)
- Maximum Decent Speed
- 4 m/sec (9 mph)
- Maximum Descent Speed
- 4 m/sec (9 mph)
- Maximum Ground Speed
- 18 m/sec (40 mph)
- Night Flight Beacons
- Yes (red and white), on/off & blink options
- Operating Environment
- - 10°C to 40°C (10 °F to 104 °F)
- Take Off Readiness
- 2 mins after power ON
- Weight [including battery]
- 3.1 kg (6.8 lb)
- Wind Resistance
- 10 m/s (22.4 mph)
Battery
- 25 Pct Battery Warning
- Yes, visual and audio signal
- Battery Power
- 6,000 mAh
- Charging Temperature Range (Celsius)
- 5 °C to 50 °C (41 °F to 122 °F)
- Charging Time
- <45 min
- Hot Swappable Batteries
- Yes
- Max Charging Current (A)
- 6 A
- Maximum Flight Time
- 31 min (rated)
- Maximum Hovering Time
- 28 min (rated)
- Return To Home
- Yes. 25% Battery
- Storage Temperature And Humidity
- Room temperature and <70% is recommended
Gimbal
- Axes (Rotation)
- 3
- Max Control Speed
- 120°/sec (pitch, pan, roll)
- Maximum Rotational Range
- Pan: ±90°; Pitch -120° to +30°
- Range of Controlled Rotation
- Tilt Axis: -90° to 15°
- Stabilization
- Plus / Minus 0.02°
Hardware
- Part Number
- 438-0005-00
Imaging & Optical
- EO Camera Optics
- Effective Focal Length (EFL) 4.8 mm, 67° HFOV, F/# 1/2.3
- EO Camera Resolution
- 16 MP with 20 MP mapping mode, 128x zoom
- FLIR MSX
- Yes
- IR Camera Optics
- Effective Focal Length (EFL) 13.6mm, 32° HFOV, F/# 1.0
- IR Camera Resolution
- FLIR Boson+, 640 x 512, non-radiometric, 5x zoom
- IR Video Frame Rate
- 60 Hz
Remote Controller And Transmission
- Built-In Battery
- 210 min
- Display Brightness
- 1,000 lumens
- Display Latency
- <1 sec
- Layout
- Mode 2 (default)
- Operating Distance
- 9 km (6 miles) - zero interference and no obstructions 3.2 km (2 miles) is typical limit in most settings
- Operating Frequency
- Dual Ban: 2.4 GHz / 5.8 GHz
- Transmission Quality
- 1080P, 30 fps
Storage
- Internal Storage
- Formatted 64 GB micro SD (provided with aircraft)
- SD Storage
- 1 GB
System Overview
- Type
- Li-Ion 4S
Resources & Support
You must be logged in to download software or firmware. Please sign in or create an account here.