product image

SIRAS TV128 Standard Bundle (radiometric)

: 438-0002-00
product image

SIRAS is an affordable, easy-to-fly, IP54-rated professional drone with an interchangeable payload system for industrial and utilities inspection, firefighting, law enforcement, and search and rescue missions. With front collision avoidance, hot-swappable batteries, a 31-minute flight time, and no restrictive geofencing, professional UAV pilots can fly safely when and where the mission demands.

Two quick-connect payloads options are available. The Vue® TV128 includes a 128x-zoom, 16 MP visible camera and a 5x-zoom, 640x512 resolution radiometric FLIR Boson® thermal camera providing standoff temperature measurement. The Vue TV128+ includes a 128x-zoom, 16 MP visible camera paired with a Boson+, featuring an industry-leading thermal sensitivity for increased contrast and clarity. Both Vue payloads offer Teledyne FLIR’s patented MSX® to further improve thermal imagery and improve situational awareness.

Designed for data security, SIRAS stores imagery on an onboard microSD card and does not include cloud connection capability. Pilots are not required to create an online profile, increasing ease of use, and reducing potential unintended online data access. SIRAS provides best-in-class thermal imagery, mission flexibility, and secure data, enabling the pros to get the job done.

Sales of the SIRAS drone from Teledyne FLIR will discontinue effective August 31, 2025, as part of a strategic shift to focus on next-generation infrared imaging and decision support software. While sales are ending, we remain committed to supporting existing SIRAS resellers and customers through September 30, 2027, with continued service, parts availability, and technical assistance. Please read the FAQ below for more information.

Specifications

Aircraft

Collision Avoidance
Front Facing Radar: up to 30 m, when flying <5 m/sec speed
Ground detection via underside sensors
Default Ground Speed
5 m/sec (11.2 mph)
Disconnect Return To Home
Yes
Foldable Props
Yes
Geo-Fencing
None
Hover Accuracy
Vertical: ± 0.5 m (± 1.6 ft) Horizontal: ± 1.5 m (± 5 ft)
Ingress Protection
IP 54 (airframe, controller, and payload)
Maximum Ascent Speed
6 m/sec (13.4 mph)
Maximum Decent Speed
4 m/sec (9 mph)
Maximum Descent Speed
4 m/sec (9 mph)
Maximum Ground Speed
18 m/sec (40 mph)
Night Flight Beacons
Yes (red and white), on/off & blink options
Operating Environment
- 10°C to 40°C (10 °F to 104 °F)
Take Off Readiness
2 mins after power ON
Weight [including battery]
3.1 kg (6.8 lb)
Wind Resistance
10 m/s (22.4 mph)

Battery

25 Pct Battery Warning
Yes, visual and audio signal
Battery Power
6,000 mAh
Charging Temperature Range (Celsius)
5 °C to 50 °C (41 °F to 122 °F)
Charging Time
<45 min
Hot Swappable Batteries
Yes
Max Charging Current (A)
6 A
Maximum Flight Time
31 min (rated)
Maximum Hovering Time
28 min (rated)
Return To Home
Yes. 25% Battery
Storage Temperature And Humidity
Room temperature and <70% is recommended

Export Designations

ECCN Code
6A003.b.4.b (Fast Video, 60Hz)
6A993.A (Slow Video, 9Hz)

Gimbal

Axes (Rotation)
3
Max Control Speed
120°/sec (pitch, pan, roll)
Maximum Rotational Range
Pan: ±90°; Pitch -120° to +30°
Range of Controlled Rotation
Tilt Axis: -90° to 15°
Stabilization
Plus / Minus 0.02°

Hardware

Part Number
438-0002-00

Imaging & Optical

EO Camera Optics
Effective Focal Length (EFL) 4.8 mm, 67° HFOV, F/# 1/2.3
EO Camera Resolution
16 MP with 20 MP mapping mode, 128x zoom
FLIR MSX
Yes
IR Camera Optics
Effective Focal Length (EFL) 13.6mm, 32° HFOV, F/# 1.0
IR Camera Resolution
FLIR Boson, 640 x 512, radiometric, 5x zoom
IR Video Frame Rate
60 Hz
Radiometric Features
Spot meter, Isotherms, Region of Interest (ROI)

Remote Controller And Transmission

Built-In Battery
210 min
Display Brightness
1,000 lumens
Display Latency
<1 sec
Layout
Mode 2 (default)
Operating Distance
9 km (6 miles) - zero interference and no obstructions 3.2 km (2 miles) is typical limit in most settings
Operating Frequency
Dual Ban: 2.4 GHz / 5.8 GHz
Transmission Quality
1080P, 30 fps

Storage

Internal Storage
Formatted 64 GB micro SD (provided with aircraft)
SD Storage
1 GB

System Overview

Type
Li-Ion 4S

Gimbal and Payload Settings
How to Activate Lighting and Night Flying Tips
How to Calibrate the Compass
How to Install Regional Maps Onto the Controller
How To Read The Telemetry Display
No Geofencing - How to Fly Safely and Legally
Preflight Check Procedures
Preparing for Your First Flight with SIRAS
RBG Camera Settings and How to Take Photos
Safety Settings Inside Remote and Aircraft
SIRAS Battery Care - DELTA
SIRAS Battery Improvements and Important Tips
SIRAS Beginner's Guide for Your First Flight
SIRAS Firmware 1.3 – FLIR MSX and more!
SIRAS Firmware Updates and Battery Basics - DELTA
SIRAS Flight and Setting Basics - DELTA
SIRAS Gimbal Calibration - DELTA
Switching Between Flight Modes (A, P, and S)
Turning the Obstacle Avoidance Radar On/Off
Understanding the Remote Controller
Updating Individual State Maps

Resources & Support

You must be logged in to download software or firmware. Please sign in or create an account here.

Alabama State Map

Maps Download

Arizona State Map

Maps Download

Arkansas State Map

Maps Download

California State Map

Maps Download

Colorado State Map

Maps Download

Connecticut State Map

Maps Download

Delaware State Map

Maps Download

District-of-Columbia State Map

Maps Download

Florida State Map

Maps Download

Georgia State Map

Maps Download

Idaho State Map

Maps Download

Illinois State Map

Maps Download

Indiana State Map

Maps Download

Iowa State Map

Maps Download

Kansas State Map

Maps Download

Kentucky State Map

Maps Download

Louisiana State Map

Maps Download

Maine State Map

Maps Download

Maryland State Map

Maps Download

Massachusetts State Map

Maps Download

Michigan State Map

Maps Download

Minnesota State Map

Maps Download

New Hampshire State Map

Maps Download

New Jersey State Map

Maps Download

New Mexico State Map

Maps Download

SIRAS Datasheet

Datasheet

FLIR Condition Monitoring Solutions for the Mining Industry Brochure

Brochure

FLIR Global Utility Market Brochure

Brochure

SIRAS Battery Safety Instruction Guide Rev 7

Quick Start Guide

SIRAS Drone – Product Discontinuation FAQ

FAQ

SIRAS Quick Start Guide Rev 6

Quick Start Guide

SIRAS Standard Bundle User Manual Rev 19

User Manual