High Performance with Hefty Payloads
With payload capacity up to 15 pounds and precise positioning, D48 pan/tilts have a wide range of pan speeds for smooth, precise control.
Rugged Precision Pointing
Precise, real-time control of position, speed, and acceleration — plus a rigid worm gear design — provides steady positioning in windy environments and vehicle-mounted applications.
Powerful Performance
With integrated Ethernet and Web interfaces, increased command rates, reduced jitter, and advanced microstep control, D48 pan/tilts provide advanced performance.
Specifications
Performance
- Pan Resolution
- 0.006°
- Tilt Resolution
- 0.003°
Electrical
- Input Voltage
- 12-30 VDC unregulated (fastest performance and torque @ 30 VDC)
- Power Consumption [measured at 30 VDC]
- 34.5W, 26.4W, 19.9W, 3.3W
Mechanical
- Payload Mounting
- Side and/or top
- Slipring
- Optional
- Weight
- 12 lbs / 5.4 kg
Connections & Communications
- Interface Controls
- Built-in Ethernet (web), Pelco D, serial (RS-232, RS-485, RS-422). SDK available (recommended for tracking). Rugged Joystick option (PTU-DCJ)
- Wiring Configuration
- Standard = no wiring; PL01, PL02, PL17 pass-through options
Environmental & Approvals
- Operating Temperature
- -30°C to 70°C
- Standards
- IP67, MIL-810F shock & vibe, weatherized MIL connectors
Export Designations
- ECCN Code
- EAR99
Resources & Support
News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.
For technical questions, find answers by visiting our FAQ at: flir.custhelp.com
You must be logged in to download software or firmware. Please sign in or create an account here.
Assets below are shared by all models in this product family.
Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.