The Neutrino SWaP Series is simply the best technical solution available. With nearly off-the-shelf delivery, industry-leading two-year warranty, real price competitiveness and well-known product support and product reliability, it also offers the lowest risk solution. The Neutrino SWaP is an OEM camera module that is intended to be integrated into a higher level system.
Multiple Resolution SWAP Optimized MWIR Camera Cores
VGA/15 µm and SXGA/8 µm HOT FPA camera modules in a SWaP-optimized envelope offer low-power consumption, rugged construction, and a wide operating temperature range.
Designed for Integrators
Small, light, and powerful, the Neutrino SWaP Series camera modules come with common interfaces and support documentation/accessories to shorten time-to-market and reduce project risk.
Performance, Reliability, and Support
The Neutrino SWaP Series cameras offer best-in-class image quality, an industry-leading two-year warranty, superior SWaP performance, high reliability, long lifetime, and come with Teledyne FLIR’s well-known product support.
Specifications
Imaging & Optical
- Array format
- 640 x 512, 15µm pitch
- Cold Aperture Height
- 19.7mm from FPA
- Cold Shield Height
- 19.7mm from FPA
- Color Palettes
- Yes, RGB888 mode
- Cooler MTTF
- Up to 27,000 Hours
- Detector Type
- HOT
- Digital Zoom
- Yes, up to 8x (digital zoom)
- Discrete I/O Controls Available
- One Discrete, custom configurable at factory
- f-number
- f/5.5 Standard, f/4 & f/2.5 options
- FOV - Horizontal
- Lensless
- FPA - Digital Video Display Format
- 640 x 512
- Frame Rate
- up to 60 Hz
- Frame Rate Options
- 60Hz/50Hz (NTSC/PAL), 30Hz/25Hz (averaging enabled)
- Image Correction
- 2-point (offset and gain) and bad pixel replacement
- Image Optimization
- Linear, Histogram Equalization, DDE
- Invert/Revert
- Yes
- Optical Continuous Zoom
- Yes, up to 8x (digital zoom)
- Parallel (24-bit/16-bit/8-bit)
- Yes
- Pixel Pitch
- 15 µm
- Resolution
- 640 x 512
- Sensitivity [NEdT]
- <30mK. 25mK typical (50% well fill at TBB=30°C flood mode)
- Sensor Technology
- HOT MWIR
- Spectral Band
- 3.4 to 5.1 µm Standard
- Symbology
- Yes, RGB888 mode
Connections & Communications
- Communication Protocol
- USB or UART (921.6k baud)
- External Sync Input/Output
- Master or Slave
- Primary Electrical Connector
- 80-pin Hirose, DF40C-80DS
- USB
- Yes
- User Configurability via SDK & GUI
- Yes
FPA Control
- Direct Injection Snapshot Prog operation
- Yes
- Programmable Integration Time
- Yes (.01ms - 16ms)
- ROIC
- ISC0403
- ROIC Modes
- Free Run, Readout Priority, & Integration Priority
- Well Capacity
- 7 x 10 electrons
Electrical
- Input Voltage
- +3.3 VDC Camera, +12 VDC Cryocooler
- Power Consumption
- <8 W cooldown, <4 W steady state @ 23°C
- Video Output Channel
- • USB
• Parallel/CMOS (CameraLink, BT.656 NTSC/PAL)
Mechanical
- Size (L x W x H)
- 7.4 cm x 4.6 cm x 6.1 cm (2.9" x 1.8" x 2.4")
- Weight
- < 380 grams (<13.4 oz)
Environmental & Approvals
- Humidity
- Non-condensing between 5% - 95%
- Non-Operating Temperature Range
- -57°C to +80°C (-65°F to +176°F)
- Operating Temperature Range
- -40°C to +71°C (-40°F to +160°F)
- Operational Altitude
- 40,000 ft (~12km)
- Shock
- Lateral 190 Grms @ .55 ms
Vertical 320 Grms @ .55 ms
Axial 550 Grms @ .8 ms
- Vibration
- 5.8 grms 3-axis, 1hr each
Export Designations
- ECCN Code
- 6A003.b.4.a
Resources & Support
News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.
For technical questions, find answers by visiting our FAQ at: flir.custhelp.com
Whitepaper
Small Pixel IR Sensors: Optimizing SWaP-C and Performance for Mission-Critical Applications
Learn moreWhitepaper
Beyond Embedded AI: Optimizing the Thermal Perception Pipeline from Sensor Data to Edge Deployment
Learn moreApplication Note
A Guide on Cost-Effective Thermal Lens Integration: What to Know for Defense and Autonomous Vehicle Applications
Learn moreFAQ
Can a FLIR OEM camera data be streamed to disk over the PCI-1422 card and displayed real time?
Read the storyYou must be logged in to download software or firmware. Please sign in or create an account here.
Integrating Teledyne FLIR OEM thermal camera modules is easier than ever with our library of how-to videos and more!
Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.