The Neutrino SWaP Series is simply the best technical solution available. With nearly off-the-shelf delivery, industry-leading two-year warranty, real price competitiveness and well-known product support and product reliability, it also offers the lowest risk solution. The Neutrino SWaP is an OEM camera module that is intended to be integrated into a higher level system.
Multiple Resolution SWAP Optimized MWIR Camera Cores
VGA/15 µm and SXGA/8 µm HOT FPA camera modules in a SWaP-optimized envelope offer low-power consumption, rugged construction, and a wide operating temperature range.
Designed for Integrators
Small, light, and powerful, the Neutrino SWaP Series camera modules come with common interfaces and support documentation/accessories to shorten time-to-market and reduce project risk.
Performance, Reliability, and Support
The Neutrino SWaP Series cameras offer best-in-class image quality, an industry-leading two-year warranty, superior SWaP performance, high reliability, long lifetime, and come with Teledyne FLIR’s well-known product support.
Specifications
Hardware
- Part Number
- 425-1280130-1PAAX
Imaging & Optical
- Array format
- 1280 × 1024, 8µm pitch
- Camera Link
- Yes
- Cold Aperture Height
- 19.4 mm from FPA
- Cold Shield Height
- 19.4 mm from FPA
- Color Palettes
- Yes, RGB888 mode
- Continuous Zoom
- Yes, up to 8x
- Cooler MTTF
- Up to 27,000 Hours
- Detector Type
- HOT
- Digital Zoom
- Yes, up to 8x (digital zoom)
- Discrete I/O Controls Available
- Yes, Three available
- f-number
- f/4, f/3 & f/2.5 options
- FOV - Horizontal
- Lensless
- FPA - Digital Video Display Format
- 1280 × 1024
- Frame Rate Options
- 1-60 Hz, configurable
- Image Correction
- 2-point (offset and gain) and bad pixel replacement
- Image Optimization
- Linear, Histogram Equalization, DDE
- Image Optimization - AGC
- Linear, Histogram Equalization, DDE
- Invert/Revert
- Yes
- Local Processing and Contrast Enhancement (LAP/LCE)
- Local Area Processed Dynamic Contrast Expansion with user adjustable background level and foreground boost
- NTSC/PAL (field switchable)
- N/A
- Optical Continuous Zoom
- Yes, up to 8x (digital zoom)
- Parallel (24-bit/16-bit/8-bit)
- Yes
- Pixel Pitch
- 8 µm
- Resolution
- 1280 × 1024
- Sensitivity [NEdT]
- < 38mK (50% well fill at TBB=30°C flood mode)
- Sensor Technology
- HOT MWIR
- Spectral Band
- 3.4 to ≥ 5.1 µm Standard
- Symbology
- Yes, RGB888 mode
- Zoom and Focus Controls
- Yes
Connections & Communications
- Communication
- UART (115.2K baud)
- Communication Protocol
- UART (115.2K baud)
- External Sync Input/Output
- Master or Slave
- Primary Electrical Connector
- 80-pin SAMTEC, ST4-40-2.50-L-D-P-TR
- USB
- Yes
- User Configurability via SDK & GUI
- Yes
FPA Control
- Direct Injection Snapshot Prog operation
- Yes
- Programmable Integration Time
- Yes (.01ms - 16ms) at 60 Hz
- ROIC
- ISC1601
- ROIC Modes
- Free Run, Readout Priority, & Integration Priority
- Well Capacity
- 2.6 × 10⁶ electrons
Electrical
- Input Power
- +5.0 VDC Camera, +12 VDC Cryocooler
- Input Voltage
- +5.0 VDC Camera, +12 VDC Cryocooler
- Power Consumption
- <12 W cooldown, <8 W steady state @ 23°C
- Power Dissipation
- <12 W cooldown, <8 W steady state @ 23°C
- Video Output Channel
- Parallel CMOS and CameraLink or HDMI.
Mechanical
- Size (L x W x H)
- 7.9 cm × 5.3 cm × 6.1 cm (3.1 × 2.1 × 2.4 in)
- Weight
- < 420 grams (<15 oz)
Environmental & Approvals
- Humidity
- Non-condensing between 5% - 95%
- Non-Operating Temperature
- -57°C to +80°C (-70.6°F to +176°F)
- Non-Operating Temperature Range
- -57 °C to +80 °C (-70.6 °F to +176 °F)
- Operating Temperature
- -40°C to +71°C (-40°F to +160°F)
- Operating Temperature Range
- -40 °C to +71 °C (-40 °F to +160 °F)
- Operational Altitude
- ~12km (40,000 ft)
- Shock
- Lateral 190 g @ .55 ms;
Vertical 320 g @ .55 ms;
Axial 550 g @ .8 ms (goal)
- Vibration
- 5.8 grams, 3-axis, 1hr each
Export Designations
- ECCN Code
- 6A003.b.4.a
Resources & Support
News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.
For technical questions, find answers by visiting our FAQ at: flir.custhelp.com
Whitepaper
Small Pixel IR Sensors: Optimizing SWaP-C and Performance for Mission-Critical Applications
Learn moreWhitepaper
Beyond Embedded AI: Optimizing the Thermal Perception Pipeline from Sensor Data to Edge Deployment
Learn moreApplication Note
A Guide on Cost-Effective Thermal Lens Integration: What to Know for Defense and Autonomous Vehicle Applications
Learn moreFAQ
Can a FLIR OEM camera data be streamed to disk over the PCI-1422 card and displayed real time?
Read the storyYou must be logged in to download software or firmware. Please sign in or create an account here.
Assets below are shared by all models in this product family.
The Engineering Datasheet provides detailed information.
- Functional Characteristics
- Technical Specifications
- Performance Data
- Electrical and External Circuitry
- Mechanical Recommendations
The mechanical drawings and 3D files are available in IDD+ and STEP formats.
Integrating Teledyne FLIR OEM thermal camera modules is easier than ever with our library of how-to videos and more!
Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.