Teledyne FLIR Neutrino IS series is simply the best technical solution available. With nearly off-the-shelf delivery, industry-leading two-year warranty, real price competitiveness and well-known product support and product reliability, it offers the lowest risk solution. The Neutrino IS is an OEM camera module that is intended to be integrated into a higher level system.
Multiple MWIR Imaging Solutions
Multiple configurations from one manufacturer simplifies product development and production, providing higher value and lower risk.
Seamless Opto-Mechanical Integration
Cameras and lenses designed for each other for optimum performance and compatibility.
Market Leading MWIR CZ Optics and Cameras
World class performance, industry-leading two-year warranty, and affordable MWIR solutions from the market leader.
Specifications
Hardware
- Part Number
- 425-0058-00
Imaging & Optical
- Analog Video Display Format
- Yes, accessory board required
- BT656 (8-bit)
- Yes, accessory board required
- Camera Link [16_bit or 8_bit]
- Yes, accessory board required
- CMOS [16_bit or 8_bit]
- CMOS (16-bit, 16-bit color encoded YCbCr, 8-bit)
- Cold Shield Height
- 19.7 mm from FPA
- Color and Monochrome Palettes (LUTs)
- Yes
- Color Palettes
- Yes
- Continuous Zoom (digital and analog)
- Optical Zoom (lens) and Electronic Zoom (camera)
- Cooler MTTF
- Up to 27,000 Hours
- Detector Type
- HOT
- Digital Zoom
- Yes, up to 8x (digital zoom)
- Discrete I/O Controls Available
- None
- EFL_Zoom Range [mm]
- 30 to 600 mm (± 5%) compact, continuous zoom lens
- f-number
- f/5.5
- Focus
- Motorized, Focus to Specified Distance, Focus to Infinity
- FOV - Horizontal
- 0.9° to 18.2° (athermalized)
- FPA - Digital Video Display Format
- 640 × 512
- Frame Rate
- up to 60 Hz
- Full Frame Rate
- 60Hz, adjustable 1Hz to 60 Hz
- HFOV
- 0.9°
- Horizontal Field of View [HFOV]
- 0.9° to 18.2° (actively athermalized over the operating temperature range)
- IFOV (mrad)
- 0.025
- Image Correction
- 2-point (offset and gain) and bad pixel replacement
- Image Optimization
- Linear, Histogram Equalization, DDE
- Image Optimization - AGC
- Histogram Equalization, DDE+
- Invert/Revert
- Yes
- Invert/Revert (analog and 8-bit digital)
- Invert/Revert (Yes)
- Lens Type
- 20x Continuous Zoom
Maintain Focus Distance Through Zoom
- LVDS [16_bit or 8_bit]
- No
- NTSC/PAL (field switchable)
- Yes, accessory board required
- Optical Continuous Zoom
- Yes
- Pixel Pitch
- 15 µm
- Polarity Control [black hot & white hot]
- No
- Resolution
- 640 x 512 HOT MWIR
- Sensitivity [NEdT]
- <35 mK
- Special Features
- Active athermalization and auto focus capable
- Spectral Band
- 3.4 - 5.1 µm standard
- Symbology
- Yes
- Thermal Imager
- 640 × 512, (15 µm pitch) HOT MWIR
- Zoom and Focus Controls
- Yes
Connections & Communications
- Analog Video Output
- Yes, accessory board required
- Communication
- USB or UART (camera)
RS-232, nominal 38400 Baud (lens)
- Communication Protocol
- USB or UART (camera)
RS-232, nominal 38400 Baud (lens)
- Digital Output Format
- Yes, accessory board required
- Primary Electrical Connector
- 80-pin Hirose (camera), 4-pin Molex (cooler), 6-pin Molex (lens)
- RS-232 Compatible Communication
- RS-232, Nominal 38400 Baud
- User Configurability via SDK & GUI
- Yes, Camera only.
FPA Control
- Direct Injection Snapshot Prog operation
- Yes
- Programmable Integration Time
- Yes (0.01 ms - 16.6 ms)
- ROIC
- ISC0403
- ROIC Modes
- Free run, readout & integration priority
Electrical
- Input Power
- 3.3 VDC (camera), 12 VDC (cooler), 12 VDC (lens)
- Input Power with Lens
- 4.75 - 6.0 VDC Camera, 9 - 35 VDC Cryocooler
- Input Voltage
- Camera Only
3.3 VDC (camera), 12 VDC (cooler), 12 VDC (lens)
Camera & Lens
4.75 - 6.0 VDC (camera), 9 - 35 VDC (cryocooler)
- Power Consumption
- Camera Only
<4.5 W (camera/cooler) steady state
<1.92 W (lens) steady state
<12.0 W (camera/cooler) peak power
<3.6 W (lens) peak power
Camera & Lens
<6.5 W Steady State at room temperature
- Power Dissipation
- <4.5 W (camera/cooler) steady state
<1.92 W (lens) steady state
<12.0 W (camera/cooler) peak power
<3.6 W (lens) peak power
- Power Dissipation with Lens
- <6.5 W Steady State at room temperature
- Video Output Channel
- CMOS (16-bit, 16-bit color encoded YCbCr, 8-bit)
Mechanical
- Size (L x W x H)
- 16.9 × 13.2 × 15.0 cm (6.6 × 5.2 × 5.9 in)
- Weight
- 1980 grams
Environmental & Approvals
- Humidity
- 5% to 95% non-condensing
- Non-Operating Temperature Range
- -57°C to + 80°C (-70°F to + 176°F)
- Operating Temperature Range
- -20°C to 70°C, (-4°F to 158°F)
- Operational Altitude
- 12km altitude equivalent
- Shock
- 40 grams w/11ms half-sine pulse, 3-axis
- Vibration
- 5.8 grams, 3-axis, 1hr each
Export Designations
- ECCN Code
- 6A003.b.4.a
Resources & Support
News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.
For technical questions, find answers by visiting our FAQ at: flir.custhelp.com
Whitepaper
Small Pixel IR Sensors: Optimizing SWaP-C and Performance for Mission-Critical Applications
Learn moreWhitepaper
Beyond Embedded AI: Optimizing the Thermal Perception Pipeline from Sensor Data to Edge Deployment
Learn moreApplication Note
A Guide on Cost-Effective Thermal Lens Integration: What to Know for Defense and Autonomous Vehicle Applications
Learn moreFAQ
Can a FLIR OEM camera data be streamed to disk over the PCI-1422 card and displayed real time?
Read the storyIntegrating Teledyne FLIR OEM thermal camera modules is easier than ever with our library of how-to videos and more!
Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.