They incorporate multiple focal plane array (FPA) resolutions and CZ lens options with industry standard image processing and interface electronics, allowing for differing detection recognition and identification (DRI) requirements and affordability. With four configurations today and more coming soon, the ITAR-free cameras provide the imaging performance required for short, mid, and long-range ISR, perimeter surveillance, border surveillance, and counter-UAS (CUAS) applications.
All Neutrino ISR cameras can run Teledyne FLIR’s Prism™ AI detection, tracking, and classification models and Prism ISP libraries for super-resolution, turbulence mitigation, contrast enhancement, and more.
DRIVES HIGH SYSTEM-LEVEL PERFORMANCE
The right focal lengths, MWIR HD or SD cameras with long-life linear coolers and fully integrated CZ optics maximize DRI.
DESIGNED FOR INTEGRATORS
Industry-adopted AgileCore™ imaging electronics with integrated MWIR camera and CZ lens offer optimum performance and compatibility.
TELEDYNE FLIR QUALITY, VALUE, AND REPUTATION
The performance, reliability, and support expected from Teledyne FLIR and the industry’s most versatile HD MWIR camera portfolio.
Specifications
Hardware
- Part Number
- 425-0403155-C643
Imaging & Optical
- Boresight Drift Through Zoom
- <0.10 mm Radially from Co-Boresight Location
- Color Palettes
- Monochrome (3 Palettes)
False Color (11 Palettes)
True Color (3 Palettes) for Splash Screen
Normal or inverted display polarity
- Cooler
- Teledyne FLIR FL-100 Linear Stirling
- Cooler MTTF
- Up to 27,000 Hours
- Detection Recognition and Identification (DRI)
- The detection, recognition, and identification (DRI) probabilities are modeled using the industry-standard NV-IPM passive sensor modeling tool. The NV-IPM model results are for the NFOV zoom position with a target dimension of 3.1 m and temperature of 4.0K. V50 is the range at which there is a 50% probability of achieving the task.
Detection - 18.8 km
Recognition - 8.1 km
Identification - 6.3 km
- Detector Type
- HOT
- Digital Zoom
- 1X/2X/4X Edge Preserving
- Drifting Pixel Filter
- Excessive magnitude with respect to 8 nearest neighbors
- EFL_Zoom Range [mm]
- 20-420 mm, HFOV 27.50° to 1.30°
- f-number
- f/5.5
- Focus
- Motorized, Focus to Specified Distance, Focus to Infinity, Commanded / Continuous Autofocus
- FOV - Horizontal
- 1.30° to 27.50° (athermalized)
- FPA - Digital Video Display Format
- Multiple Formats Available
- Frame Rate
- 30 Hz
- HFOV
- 1.3°
- IFOV (mrad)
- 0.03571428571429
- Image Correction
- 2-point (offset and gain) and bad pixel replacement
- Invert/Revert
- Yes
- Lens Type
- 21x Continuous Zoom
Maintain Focus Distance Through Zoom
- Local Processing and Contrast Enhancement (LAP/LCE)
- Local Area Processed Dynamic Contrast Expansion with user adjustable background level and foreground boost
- Non-Uniformity Correction (NUC)
- Factory Calibrations: Two point (gain/offset), One-point update (optimizes offset), Defective / noisy pixel detection, 8 Op Modes with 2 NUC tables each
Operational (Run-Time) Calibrations: One-point refresh
- Optical Continuous Zoom
- Yes
- Pixel Pitch
- 15 µm
- Resolution
- 640 x 512 HOT MWIR
- Sensor Technology
- HOT MWIR
- Spatial Noise Reduction
- 3x3 Median Filter, 3x3 Gaussian Noise Reduction Filter, 5x5 Gaussian Noise Reduction Filter
- Spectral Band
- 3.4 - 5.1 µm
- Time to Zoom
- <2 seconds
- Zoom and Focus Controls
- Motorized, Zoom and Focus
Connections & Communications
- Communication Protocol
- RS-422 UART COM, up to 921,600 Baud
- Dual Simultaneous Outputs
- Camera Link (Base) Output (14-bit NUC Corrected at Full Frame Format):
30 Hz
Optional Gigabit Ethernet
Display Output Options (10-bit (14 optional) fully processed video) (Select One):
NTSC
PAL
Electrical
- Center of Gravity
- See Mechanical IDD
- Input Voltage
- 12.5 VDC @ 0.7 A nominal, 1.1 A peak at cooldown
- Thermal Extraction Method
- Heat sink, see IDD
Mechanical
- Size (L x W x H)
- Length: 20.3 cm (8 in.)
Lens Diameter: 8.9 cm (3.5 in)
- Water Ingress
- Front element sealed to IP-66
No Housing (Open Frame)
- Weight
- 1200 gram (2.65 lb)
Environmental & Approvals
- Operating Temperature Range
- -40 °C to +71 °C (-40 °F to 160 °F)
- Storage Temperature Range
- -57 °C to +80 °C (-65 °F to 176 °F)
Export Designations
- ECCN Code
- 6A003.b.4.a
Resources & Support
News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.
For technical questions, find answers by visiting our FAQ at: flir.custhelp.com
Whitepaper
Small Pixel IR Sensors: Optimizing SWaP-C and Performance for Mission-Critical Applications
Learn moreWhitepaper
Beyond Embedded AI: Optimizing the Thermal Perception Pipeline from Sensor Data to Edge Deployment
Learn moreApplication Note
A Guide on Cost-Effective Thermal Lens Integration: What to Know for Defense and Autonomous Vehicle Applications
Learn moreFAQ
Can a FLIR OEM camera data be streamed to disk over the PCI-1422 card and displayed real time?
Read the storyIntegrating Teledyne FLIR OEM thermal camera modules is easier than ever with our library of how-to videos and more!
Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.