product image

LWIR CZ 14-75

: 2280-300
product image

Teledyne FLIR custom and off-the-shelf long-wave infrared (LWIR) continuous zoom (CZ) optical assemblies and lenses are for integrators and operators who do not compromise on quality. All lens assemblies have near diffraction limited performance and include advanced features that ensure continuous focus through the zoom.

Formerly New England Optical Systems (NEOS) and now part of Teledyne FLIR, the world-class technical services team provides product support and can also develop new or customize existing lens assemblies for a camera, application, and mission. Designed to maximize infrared-camera performance, the LWIR CZ lens assemblies provide the competitive advantages required in the field and marketspace for a wide range of defense, security, and commercial applications.

Uncompromised Performance and Reliability

Designs have near diffraction limited performance through zoom enabling users to Detect, Recognize, and Identify (DRI) threats in real time.

Smart Optics Ensure Continuous Focus

Control electronics and additional features go beyond simple focus and zoom to provide focus when and where you need it.

Custom Designs and Support for the Mission

Teledyne FLIR technical services team can develop new or customize existing zoom lens assemblies for a camera, application, and mission.

Specifications

Imaging & Optical

Back Working Distance
1.98mm (camera seats in lens body)
Distortion
WFOV < 5%; NFOV < 1%
f-number
1.2
Focal Length
14 - 75 mm
Focal Plane Dimension
7.68 x 6.14 mm (9.83 mm circular)
Spectral Band
7.5- 14.0 µm
Through Zoom Boresight
≤ 0.10 mm
Time to Focus
< 1 sec (infinity to close focus in NFOV)
Zoom Time (End to End)
NFOV to WFOV ≤2.5 sec

Connections & Communications

Communication Protocol
RS422, 115200 baud (default), Option: RS232 and programmable baud rate
Transmission
> 86% (8.0 - 12.0 µm with HEAR); spectrally weighted

Electrical

Current Consumption
Standby < 0.2 A (20°C)
Power UP < 0.7 A (20°C)
Typical Move < 0.4 A (20°C)

Mechanical

Control Features
Thermal Gradient Compensation
Object Range Compensation
ID Module
Built-In Test (BIT)
Data Logging Module (optional)
High Speed Communication - SPI (optional)
User Defined Command Aliases
Easily Upgradable and Expandable
Drive Voltage
12 VDC
Focus/Zoom Mechanism
Motorized adjustable
Size (L x W x H)
87.7 x 74.9 mm
Weight
< 326 grams

Environmental & Approvals

Front Optic Sealing
IP67
Operating Temperature Range
-32°C to +80°C
Shock
30 G
Storage Temperature Range
-54°C to +85°C
Vibration
Random vibration, from 10 Hz to 500 Hz

SPIE DCS 2023 - Boson+ CZ

Resources & Support

Assets below are shared by all models in this product family.

LWIR Zoom Lens Assemblies Datasheet

Datasheet

Camera Selector Tool

Compare all our infrared camera core models in one place.

Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.

Related Products