product image

Duo Pro R, 336x256, 35° FOV, 30Hz

: 436-0335-32-00
product image

Discontinued
FLIR Duo® Pro R combines a high resolution, radiometric thermal imager, 4K color camera and a full suite of on-board sensors to bring you the most powerful dual-sensor imaging solution in the world for small commercial drones.

TOP-OF-THE-LINE DRONE IMAGING

View thermal and hi-def color imagers in flight, or see them both in picture-in-picture mode, all while recording video and stills on two microSD cards. *Gremsy gimbal not included

BUILT-IN SENSOR SUITE FOR IMAGE GEO-TAGGING

Fully integrated GPS receiver, IMU, magnetometer, and barometer provide all the data needed to create accurate orthomosaics without integrating to external flight controllers.

EASY TO CONFIGURE

Easy configuration with the FLIR UAS app lets pilots set color palettes, image optimization features, configure PWM inputs without lugging a computer to the field.

Specifications

Aircraft

Global Positioning System [GPS]
Yes (GPS, GLONASS)

Connections & Communications

10 Pin Accessory Port
Power in, Analog Video Out, PWM, MAVLink, Frame Sync Out
Digital Video Output
1080p60, 1080p30, 720p60
MAVLink Interface
Yes
Micro - HDMI
Digital Video Out
Remote Control
Yes - PWM (3 channels), MAVLink
USB 3.0
Power in, USB Mass Storage

Electrical

Input Voltage
5.5 - 26.0 VDC (10-pin JST Port) 5.0 VDC (USB-C Port)
Power Dissipation [avg]
10 W

Environmental & Approvals

Operating Temperature Range
-20°C to +50°C
Operational Altitude
+38,000 feet
Storage Temperature Range
-20°C to +60°C

Imaging & Optical

EO Camera FOV
56° x 45°
EO Camera Resolution
4000 x 3000
FLIR MSX
Yes
Imaging Modes
IR-only, Vis-only, Picture-in-Picture (IR in Vis)
IR Camera Optics
9 mm: 35° x 27°
IR Camera Resolution
336 x 256
Multiple Color Palettes
Yes – Adjustable in App and via PWM
Other Sensors
Accelerometer, Gyroscope, Magnetometer, Barometer
Spectral Band
7.5 – 13.5 µm
Thermal Frame Rate
30 Hz
Thermal Imager
Uncooled VOx Microbolometer
Thermal Sensitivty
<50 mK

Mechanical

Dimensions
85 × 81.3 × 68.5 mm
Mounting Features
1/4"–20 TPI Tripod Mounts (qty 2, bottom surface)
Weight
325 g

Radiometry

Radiometric Accuracy
+/- 5 C or 5% of readings in the -25°C to +135°C range +/- 20 C or 20% of readings in the -40°C to +550°C range

Resources & Support

You must be logged in to download software or firmware. Please sign in or create an account here.

Android APK for sUAS

Software Download

Version: 2.1.0

Duo Pro R Firmware

Firmware Download

Version: 01.03.03

Duo Pro R Datasheet

Datasheet

Duo Pro R STEP file - 25mm

STEP File

Duo Pro R STEP file - WFOV

STEP File

Duo Pro R User Guide v1.0

User Manual

FLIR Duo Pro R QSG FINAL_17-3060-OEM V1

Quick Start Guide

FLIR UAS Products Warranty

Warranty

Related Products