product image

The NDAA-compliant and ITAR-free Boson®+ CZ 14-75 combines Teledyne FLIR’s Boson+ world-class longwave infrared (LWIR) OEM camera module and 5x continuous zoom (CZ) lens offering a high–performance imaging solution. It features an industry-leading thermal sensitivity of ≤20 mK and an upgraded automatic gain control (AGC) filter delivering dramatically enhanced scene contrast and sharpness. The high-performance lens and control electronics maintain focus through zoom and provide real-time thermal gradient compensation as well as flexibility for user-defined command syntax and expansion for additional features.

The Boson+ camera module and 14 mm to 75 mm CZ lens are designed for each other, providing optimal performance and a single system warranty only achievable from a single source. The factory-integrated system lowers development and manufacturing risk and improves time-to-market, making the reliable Boson+ CZ 14-75 ideal for unmanned aerial vehicles, perimeter surveillance, light armored vehicle situational awareness and targeting, and soldier sighting systems.
 

BosonPlusCZ-PDP-Pillar1-Images-Market-leading-Thermal-Sensitivity,-Contrast,-and-Latency.jpg

MARKET-LEADING THERMAL SENSITIVITY, CONTRAST, AND LATENCY

NEDT of ≤20 mK extends detection, recognition, and identification (DRI) performance

  • 640x512 resolution, 12 μm pixel pitch LWIR microbolometer
  • ≤20 mK thermal sensitivity
  • Rugged construction with an operating temperature rating of -40 °C to 80 °C
  • Upgraded AGC provides blacker blacks and whiter whites
 

BosonPlusCZ-PDP-Pillar2-Seamless-Opto-Mechanical-Integration.jpg

SEAMLESS OPTOMECHANICAL INTEGRATION

Camera and lens factory-designed to optimize performance and cost

  • Factory alignment eliminates boresight wander through zoom
  • Calibrated for maximum performance and MTF
  • Object focus range compensation for near targets
  • Thermal gradient compensation provides focus through full temperature range
 

BosonPlusCZ-PDP-Pillar3-Designed-for-Integrators.jpg

DESIGNED FOR INTEGRATORS

Advanced control electronics, hardware, and integration support simplify integration and maximize reliability

  • USB, CMOS, and MIPI video output interfaces
  • Flexible user-defined command aliases
  • Built-in Test (BIT) provides real-time feedback
  • Classified under US Department of Commerce jurisdiction as EAR 6A003.b.4.b
 

Traffic Surveillance - Boson+ CZ


Rooftop Surveillance - Boson+ CZ


Street Surveillance - Boson+ CZ


Indoor Crowd (Arctic Color Palette) - Boson+ CZ


Indoor Crowd (Ironbow Color Palette) - Boson+ CZ

Specifications

Radiometry

Temperature Measurement
No

Imaging & Optical

Boresight Drift Through Zoom
< 0.10mm
Distortion
WFOV <6%
NFOV < 1%
f-number
1.2
Focal Length
NFOV = 75mm +4% / -0%; WFOV = 14mm +0% / -4%.
Focus Change Time
< 0.5 sec
FOV - Horizontal
6° to 30°
Frame Rate
60Hz default; 30 Hz runtime selectable
HFOV
5.9°
IFOV (mrad)
0.16
Minimum Focus Distance
NFOV > 18M
WFOV > 3M
Non-Uniformity Correction (NUC)
Factory calibrated; updated FFCs with FLIR’s Silent Shutterless NUC (SSN™)
Optical Continuous Zoom
5x
Parfocality
At 20 °C the lens shall stay in focus thru zoom within 1/4-wave at 10.6µm
Pixel Pitch
12 µm
Relative Illumination
RI falloff < 10%; Flux change through zoom <4%
Resolution
640 x 512
Sensitivity [NEdT]
<20 mK (Industrial)
<30 mK (Professional)
Spectral Band
Longwave infrared; 7.5 µm – 14 µm
Symbol overlay
Re-writable each frame; alpha blending for translucent overlay
Time to Focus
< 1.5 sec

Connections & Communications

Peripheral Channels
I2C, SPI, SDIO
Serial Communication
The following serial communications shall be set: RS232, 38400 baud, 1 stop bit, 8 data bits, no parity

Electrical

Power Supply
Nominal voltage 12V ± 1V

Mechanical

Size (L x W x H)
101 (L) x 77 (w) x 77 (h) mm
Weight
390 g

Environmental & Approvals

Design and Construction
Lens assembly to meet MIL-STD-1472 and MIL-HDBK-1686
DLC Option
With DLC front coating, lens to withstand humidity, severe abrasion, and salt fog exposure
ESS Thermal
Lens assembly to be subjected to -35 °C to +70 °C temperature extremes with a maximum of 5 deg/min ramp rate and a minimum dwell of 60min at each temperature extreme
ESS Vibration
Random vibration, from 10 Hz to 500 Hz with the following vibration profile along the optical axis for a minimum of 10 minutes:
at 10 Hz, 0.01 G2/Hz
at 50 Hz, 0.01 G2/Hz
at 80 Hz, 0.04 G2/Hz
at 350 Hz, 0.04 G2/Hz
at 500 Hz, 0.01 G2/Hz
Focus Over Temperature
Maintain focus from -35 °C to 70 °C
IP Rating [At Front of Lens]
IP67
Non-Operating Temperature Range
Non-operating range -40 °C to 80 °C
Operating Temperature Range
-40 °C to 70 °C
Operational Altitude
12 km (max altitude of a commercial airliner or airborne platform)
Protection and Anti-Reflection Coatings
Lens elements shall be coated with anti-reflection coatings subject to adhesion, moderate abrasion, and humidity per durability requirements of MIL-PRF-13830
Shock
9G with 11msec half-sine pulse, minimum 3 pulses for each of 3 axes
Solar protection
Yes, when integrated with factory lens

Export Designations

ECCN Code
6A003.b.4.b (Fast Video, 60Hz)
6A993.A (Slow Video, 9Hz)

Resources & Support

News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.

For technical questions, find answers by visiting our FAQ at: flir.custhelp.com

Article

Comparing Sensitivity of Thermal Imaging Camera Modules

Learn more

Whitepaper

Beyond Embedded AI: Optimizing the Thermal Perception Pipeline from Sensor Data to Edge Deployment

Learn more

Whitepaper

Thermal Infrared Sensor Design Considerations for Counter-UAS Defense

Learn more

Application Note

A Guide on Cost-Effective Thermal Lens Integration: What to Know for Defense and Autonomous Vehicle Applications

Learn more

Video

How to Tune AGC and Image Quality with FLIR Boson and Boson+ Thermal Camera Modules

Watch now

You must be logged in to download software or firmware. Please sign in or create an account here.

Boson 3.0 IDD & SDK

Software Download

Boson GUI v3.0.0 x64drivers

GUI

Boson+ GUI v4.6.6 x64drivers

GUI

Integrating Teledyne FLIR OEM thermal camera modules is easier than ever with our library of how-to videos and more!

3rd Party Lens Calibration with FLIR Boson and Boson+
AGC Tuning with FLIR Boson and Boson+
MIPI Integration with FLIR Boson and Boson+
Setting Up Radiometry with FLIR Boson and Boson+
Software Integration with FLIR Boson and Boson+
Video Interfaces with FLIR Boson and Boson+
Your Guide to Boson+ GUI 4.2
How to Interface with FLIR Boson and Boson+
Boson FOV Comparison
How to Choose a Lens for a Thermal Camera
Integrate AI Decision Support with Prism AI
Guide to Image Signal Processing with Prism ISP

Camera Selector Tool

Compare all our infrared camera core models in one place.

Boson Lens Selector Tool

Enter your target parameters to receive a recommended lens focal length.

Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.

Related Products