Boson® Field of View Comparison

Composite.JPG

 

Below are eight images from the FLIR Boson 640 looking at a heated target in eight different Fields of View (FOV). Take note of the background versus foreground detail with different focal length lenses.

 

Distance to FLIR "Chevron" Target: 492.13 ft (150 m)

Size of Target (outside width x height dimensions): 18 in x 24 in (450 mm x 610 mm)

Target Temperature: 98°F (37°C)

Ambient Temperature: 65°F (18°C) midday

 

Boson 640, 73mm, 6 Degree FOV

Boson_640_73mm-6DEG (2).jpeg

 

Boson 640, 55mm, 8 Degree FOV

Boson_640_55mm-8DEG.jpeg

 

Boson 640, 36mm, 12 Degree FOV

Boson_640_36mm-12DEG.jpeg

 

Boson 640, 24mm, 18 Degree FOV

Boson_640_24mm-18DEG.jpeg

 

Boson 640, 18mm, 24 Degree FOV

Boson_640-18mm-24DEG.jpeg

 

Boson 640, 14mm, 32 Degree FOV

Boson_640_14mm-32DEG.jpeg

 

Boson 640, 8.7mm, 50 Degree FOV

Boson_640_8.7mm-50DEG.jpeg

 

Boson 640, 4.9mm, 95 Degree FOV

Boson_640_4.9mm-95DEG.jpeg

 


 

 


 

Related Articles