Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

FLIR PTU-D300E

Model: D300E-SD-SC-000-SS
product image

Key Specs

Top Payload Capacity
Side Payload Capacity
35 lbs / 15.9 kg
70 lbs / 31.8 kg
In Production

Specifications

Mechanical

Payload Mounting
Single/dual-side mount, top mount

Export Designations

ECCN Code
EAR99

Resources & Support

News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.

For technical questions, find answers by visiting our FAQ at: flir.custhelp.com

FAQ

What is the peak and average power rating of the RF conductor for the D300-RF?

Read the Story

You must be logged in to download software or firmware. Please sign in or create an account here.

D300-v2.3.5r2

Firmware Download

Version: 2.13.5.2

Download

DP_PTU_windows_control

Firmware Download

Download

FLIR PTU Finder

Firmware Download

Download

Assets below are shared by all models in this product family.

PTU-D48E-D100E-D300E-Manual

User Manual

Download

E Series Gamepad Control

User Manual

Download

E-Series-Command-Reference-Manual

User Manual

Download

PTU-D300E-Config-2014

Configuration Guide

Download

PTU-D300E-ISM-Config-2013

Configuration Guide

Download

PTU-manual-CommandReference

User Manual

Download

Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.

Related Products