Teledyne FLIR custom and off-the-shelf mid-wave infrared (MWIR) continuous zoom (CZ) optical assemblies and lenses are for integrators and operators who do not compromise on quality. All lens assemblies have near diffraction limited performance and include advanced features that ensure continuous focus through the zoom.
Formerly New England Optical Systems (NEOS) and now part of Teledyne FLIR, the world-class technical services team provides product support and can also develop new or customize existing lens assemblies for a camera, application, and mission. Designed to maximize infrared-camera performance, the MWIR CZ lens assemblies provide the competitive advantages required in the field and marketspace for a wide range of defense, security, and commercial applications.
Formerly New England Optical Systems (NEOS) and now part of Teledyne FLIR, the world-class technical services team provides product support and can also develop new or customize existing lens assemblies for a camera, application, and mission. Designed to maximize infrared-camera performance, the MWIR CZ lens assemblies provide the competitive advantages required in the field and marketspace for a wide range of defense, security, and commercial applications.
Uncompromised Performance and Reliability
Designs have near diffraction limited performance through zoom enabling users to Detect, Recognize, and Identify (DRI) threats in real time.
Smart Optics Ensure Continuous Focus
Control electronics and additional features go beyond simple focus and zoom to provide focus when and where you need it.
Custom Designs and Support for the Mission
Teledyne FLIR technical services team can develop new or customize existing zoom lens assemblies for a camera, application, and mission.
Specifications
Hardware
- Part Number
- 2419-300
Imaging & Optical
- Cold Shield Height
- 19.4 mm
- Distortion
- < 5% at NFOV, <8% at WFOV
- f-number
- 4.0
- Focal Length
- 15 - 300 mm
- Focal Plane Dimension
- 12.80 x 10.24 mm (16.4 mm circular)
- Minimum Focus Distance
- 5 m (WFOV)/50 m (NFOV)
- Spectral Band
- 3.6 - 4.9 µm
- Through Zoom Boresight
- ≤ 0.10 mm
- Time to Focus
- < 1 sec (infinity to close focus in NFOV)
- Zoom Time (End to End)
- NFOV to WFOV ≤ 2 sec
Connections & Communications
- Communication Protocol
- RS422, 115200 baud (default), Option: RS232 and programmable baud rate
- Transmission
- > 70%; spectrally weighted
Electrical
- Current Consumption
- Standby < 0.2 A (20°C)
Power UP < 0.7 A (20°C)
Typical Move < 0.4 A (20°C)
Mechanical
- Control Features
- Thermal Gradient Compensation
Object Range Compensation
ID Module
Built-In Test (BIT)
Data Logging Module (optional)
High Speed Communication - SPI (optional)
User Defined Command Aliases
Easily Upgradable and Expandable
- Drive Voltage
- 12VDC
- Focus/Zoom Mechanism
- Motorized adjustable
- Weight
- < 919 grams
Environmental & Approvals
- Front Optic Sealing
- IP67
- Operating Temperature Range
- -32°C to +80°C
- Shock
- 10 G
- Storage Temperature Range
- -54°C to +85°C
- Vibration
- Random vibration, from 10 Hz to 500 Hz
Resources & Support
Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.