product image

Lepton UW, 160x120, 160°, Non-radiometric

: 500-1387-00
product image

Key Specs

Resolution
Sensitivity [NEdT]
FOV
160 x 120
<50 mK (0.050° C)
160°
In Production
NDAA compliant and ITAR free, Lepton®is the highest production volume longwave infrared camera module in the world. Compact and cost-effective, Lepton has enabled thermal innovation adopted by millions of customers. Lepton offers multiple resolutions, four field-of-view (FOV) options, and absolute temperature output on specific models.

Teledyne FLIR continuously enhances the online Lepton integration toolbox to reduce development costs and shorten market time. Application notes, integration videos, quick start guides, and complementary source code for testing on Windows, Linux, Raspberry Pi, and BeagleBone ensure efficient integration. For advanced, large-volume programs, the Technical Services team can support licensing MyFLIR®application software and image enhancing MSX®and Vivid-IR™.

Lepton’s low-power consumption, unmatched image quality, and integration support enable innovative product development in mobile, small electronics, and unattended sensors for smart buildings, fire detection, occupancy tracking, equipment condition monitoring, and more.


NOTICE: Lepton 2.5 (P/N 500-0763-01) END-OF-LIFE
Lepton 2.5 has entered the end-of-life process. Customers are encouraged to migrate to Lepton 3.5 (P/N 500-0771-01). End of Sales is scheduled for September 1, 2027, with support continuing through March 30, 2029. Please see the EOL notice below for complete information and transition guidance.

Specifications

Performance

Scene Temperature Range
High Gain Mode: -10 °C to 140 °C (14 °F to 284 °F) Low Gain Mode: -10 °C to +400 °C (14 °F to 752 °F)

Radiometry

Temperature Measurement
No

Imaging & Optical

FOV - Diagonal
160°
FOV - Horizontal
160°
Frame Rate
8.6 Hz (commercial application exportable)
Image Optimization
Factory configured and fully automated
Non-Uniformity Correction (NUC)
Shutterless - external FFC recommended
Pixel Pitch
12 µm
Resolution
160x120 output with a usable 120-pixel diameter area
Sensitivity [NEdT]
50 mK (0.050°C)
Spectral Band
Longwave infrared, 8 µm to 14 µm
Thermal Imaging Detector
Uncooled microbolometer
Video Data Interface
Video over SPI

Connections & Communications

Output Format
User-selectable 14-bit, 8-bit (AGC applied), or 24-bit RGB (AGC and colorization applied)

Electrical

Control Port
CCI (I2C-like), CMOS IO Voltage Levels
Input Clock
25-MHz nominal, CMOS IO Voltage Levels
Input Voltage
2.8 V, 1.2 V and 2.5 V to 3.1 V IO
Power Consumption
150 mW (operating), 5 mW (standby)

Mechanical

Mechanical Interface
32-pin socket interface to standard Molex socket
Size (L x W x H)
12.70 x 11.52 x 11.44 mm
Weight
0.7 grams (without socket)

Environmental & Approvals

Compliance and Certifications
NDAA compliant
Non-Operating Temperature Range
-40 °C to +80 °C
Optimum Temperature Range
-10 °C to +65 °C
Shock
1500 G @ 0.4 ms
Solar protection
Integrated
Temperature Compensation
Automatic. Output image independent of camera temperature.

Export Designations

ECCN Code
6A993.A

Meet LEPTON | MWC 2025
Smart Occupancy Monitoring with the IR++ | MWC 2025
Sonim XP Pro Thermal | MWC 2025

Resources & Support

News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.

For technical questions, find answers by visiting our FAQ at: flir.custhelp.com

Application Note

Embedded Thermal Condition Monitoring for AI Data Center Infrastructure Using Lepton 3.1R

Learn more

Technical Guidance

People-finding with a Lepton

Read the story

FAQ

Are there options to reduce Lepton's FFC power consumption?

Read the story

FAQ

Can a FLIR OEM camera data be streamed to disk over the PCI-1422 card and displayed real time?

Read the story

FAQ

Can any of the default Lepton configurations be changed?

Read the story

Technical Guidance

Heat Activated Power Strip with Lepton and WeMo

Read the story

FAQ

How does a neutral density filter affect the scene dynamic range of FLIR’s OEM cameras?

Read the story

Application Note

Lepton Spot Meter Code

Read the story

FAQ

What is the purpose of the 'Set RAD RBFO External Parameters' command?

Read the story

Integrating Teledyne FLIR OEM thermal camera modules is easier than ever with our library of how-to videos and more!

How to Access FLIR MSX with Lepton
Thermopile Arrays VS Lepton Micro Thermal Camera Module
Radiometry with FLIR Lepton
SPI and I2C Communication Protocols for FLIR Lepton
How to Apply Dewarping on the FLIR Lepton 3.1R
Mechanical Interface Overview with FLIR Lepton
Image Pipeline and Optimization with FLIR Lepton
Electrical Specifications for FLIR Lepton
Video and Command Interfacing with FLIR Lepton

Camera Selector Tool

Compare all our infrared camera core models in one place.

Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.

Related Products