AI development is further accelerated with access to the Teledyne FLIR library of more than a million thermal and visible annotations across a wide range of applications including automotive, defense, and security. Conservator Insights™, a local application, gives data scientists the ability to interactively explore model performance issues like false positives and missed detections.
This complete ecosystem provides the necessary tools to manage data and analyze model performance using reproducible, production-ready workflows. Conservator is an easy-to-use and cost-effective solution for perception engineers developing today’s AI imaging solutions.
ACCELERATE DEVELOPMENT WITH TELEDYNE FLIR ANNOTATED IMAGE LIBRARY
Access image subsets from a range of applications including automotive, defense, and security
- More than one million thermal infrared and visible annotations
- Annotated images subsets available for research and development
- License data for production models
BUILD DATASETS WITH ENTERPRISE-SCALE WORKFLOW
Cloud-based data upload, annotation, curation, and quality control tools
- Upload and organize video, images, and associated data
- Integrated annotation tool and support for third-party annotation providers
- Curate and search videos, datasets, images, and annotated objects
- Scalable for small teams to large enterprises
OPTIMIZE USING SECURE, CLOUD-BASED SOFTWARE WITH AI PERFORMANCE TOOLS
Reproduce results using integrated data version control, built to support petabyte-scale data collections
- Robust dataset version control
- Data is managed securely in dedicated customer instances
- Government cloud instance available for defense projects
- Pinpoint model performance issues with Conservator Insights analysis and visualization tool
Software Overview
TEAMS EDITION |
ENTERPRISE EDITION |
|
Team Size | Up to 5 users | Customizable |
Starter Dataset (total annotations) | 532K+ | 1.3M+ |
Visible Annotations (image/video) | 192K / 86K | 472K / 284K |
Thermal Annotations (image/video) | 192K / 62K | 381K / 232K |
Visible Frames (image/video) | 11K / 4K | 28K / 18K |
Thermal Frames (image/video) | 12K / 4K | 29K / 22K |
Dedicated On-Boarding | Included | Included |
Dedicated Technical Support | - | Included |
Data Subscription Offer | - | Included |
Custom Machine Annotations | - | Included |
Specifications are subject to change without notice.
Conservator Video Library
Confidently develop image datasets with Teledyne's extensive series covering topics from setting up a dataset to managing projects.

Platform Overview

Build What's Next With Better Data

Setting up a Dataset

Adding and Deleting Frames in Dataset

Projects Overview

Finding Connections Between Assets

Introduction to Neural Networks

Introduction to Metadata

Basic Upload

Conservator Window

Searching for Frames

Using the Search Block

Online Help & Support
Specifications
- Part Number
- 110-0133-50
Resources & Support
Assets below are shared by all models in this product family.

Conservator Datasheet

Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.