Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Prism SKR

Model: 110-0200-50
product image

In Production
The upgraded Prism™ SKR software unifies mission execution and intelligent supervision in a single, closed loop autonomy platform for guided weapon systems. It supports loitering munitions, air launched effects (ALE), counter UAS (C UAS) solutions, attritables, interceptors, smart munitions, and even the final several hundred meters of first person view (FPV) drone missions.

Prism SKR delivers closed loop, perception driven automatic target recognition (ATR) and autonomy with advanced search, 3D aimpoint selection, and terrain aware operations. Pixel lock targeting enables precise, persistent re identification (ReID) tracking through signal degradation or loss, scaling from assisted AI during FPV handoff to fully autonomous mission execution. Domain specific mission scripting, combined with large language model (LLM) tools such as GitHub Copilot, allows operators to plan and adapt missions at the speed of intent. Native integration through a QGroundControl plugin ensures seamless adoption into existing workflows—delivering faster decisions, increased mission confidence, and scalable autonomy from tasking through execution.

Built for original equipment manufacturers (OEMs), Prism SKR deploys efficiently at the edge on low power embedded platforms, including NVIDIA® Orin™ and Teledyne FLIR’s AVP, an advanced video processing system on module (SoM) based on Qualcomm® Dragonwing™ QCS8550. Boson® and Neutrino® infrared (IR) camera modules, along with integrator selected visible cameras, integrate via a Weapon Open Systems Architecture (WOSA) compliant interface. A comprehensive API and SDK enable customization, optimization, and integration, helping shorten time to market and reduce development risk.
 

Prism SKR: Target Detection‑to‑Tracking Pipeline

1. TARGET CUING

2. TARGET DETECTION

3. TARGET RECOGNITION

4. TARGET HANDOFF/ENGAGEMENT

5. AIMPOINT DETECTION

6. AIMPOINT TRACKING

 

Prism SKR - AI Scripting Interface

CLOSED‑LOOP ATR AND AUTONOMY PLATFORM

Unifies execution and intelligent supervision providing greater mission confidence

  • Mission scripting support for AI-accelerated development and execution
  • Automated terrain planning
  • Search based on sensor, altitude, target type, and added way points
  • Tag targets for operator designation or autonomous termination

Prism SKR - 3D Aimpoints Interface

AUTONOMOUS PRECISION TARGETING

Real-time target position, identification, confidence, and direction of motion

  • 3D interactive aimpoint selection
  • Pixel lock targeting for precise, persistent ReID tracking
  • Air-to-ground, ground-to-air, air-to-air, and ground-to-ground operations
  • Accepts IR and EO imagery

BUILT FOR INTEGRATORS AND OPERATORS

Reduce development costs and risk while providing an operator centric user experience

  • QGroundControl plugin
  • Complete API and SDK
  • WOSA-compliant interfaces to avionics system
  • Low-power NVIDIA and Qualcomm embedded processors

SPECIFICATIONS

Hardware Requirements

NVIDIA Jetson Orin (NX,  AGX)

Qualcomm QCS8550

System RAM 16 GB minimum 16 GB unified memory
Storage NVMe SSD recommended
(capacity based on recording requirements)
Internal storage 
(capacity based on recording requirements)
GPU Memory Shared with system RAM 16 GB unified memory

Software Requirements

   
Operating System JetPack 6.0 or newer Qualcomm Linux LE
Driver Included with JetPack (L4T) Qualcomm-specific
CUDA CUDA 12.x or newer Not applicable
Docker Docker (JetPack-supported versions) with NVIDIA Container Runtime Not required (native execution)
Container Runtime NVIDIA Container Runtime configured as the default runtime None

Processing Performance

   
Frame Rate 30 FPS 30 FPS
CPU Utilization 17–23% (typical) ~20% (estimated)

GPU Utilization

30–99% (workload dependent) ~25%
DSP Utilization
Not applicable ~50%
RAM Usage (average) ~2.5 GB ~2.5 GB

Power and Thermal

   

Average Power (average)

11.3 W 4 W
Maximum Power (maximum) 14.8 W TBD
Operating Temperature (average)
52 °C TBD
 

ATR OBJECT CLASSES AND CAPABILITIES

Application

 Create Custom Object Lists from >20K Object Types (Existing Examples)

Civilian Air Drone and helicopter
Civilian Ground Panel van, SUV, jeep, pickup truck, sedan, bus, semi-truck, aircraft, excavator, dump truck, garbage truck, mixer truck, transport truck, animal, and person
Civilian Maritime Motorboat/speedboat/skiff rowboat/kayak/fishing boat, buoy, sailboat, tugboat, dinghy, troller, yacht, canoe, bass boat, jet ski, ski boat, pontoon boat, cabin boat, and tanker
Military Ground  SA-6R, SA-6T, SA-8, SA-13, SCUD, SMERCH, T-72, T-14, T-62, T-80, T-90, BMP-2, BMP-3, BTR-70, BTR-80, BRDM-2, URAL-375, HMMWV, SA-11, SA-15, and SA-22
Military Maritime Fast attack ship, aircraft carrier, assault ship, destroyer, littoral combat ship, legend class cutter, class replenishment oiler, support ship, and supply-class support ships

ATR Capabilities

Conditions

Object Size ~15 Pixels Across
Time of Day Day or Night
Execution Time < 30 ms Search and < 10 ms Homing (NVIDIA Orin NX)
View Angle 5° to 60°
Object Orientation 0° to 360°
 

Resources & Support

News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.

For technical questions, find answers by visiting our FAQ at: flir.custhelp.com

Whitepaper

Mission‑Autonomous Pixel Lock for FPV Drones

Learn more

Whitepaper

Thermal Infrared Sensor Design Considerations for Counter-UAS Defense

Learn more

Application Note

A Guide on Cost-Effective Thermal Lens Integration: What to Know for Defense and Autonomous Vehicle Applications

Learn more

Webinar

How to Optimize MWIR Performance and Computational Imaging to Simplify Integration

Watch now

Whitepaper

How to Use Automated Synthetic Data Generation in AI Model Development for Object Detection

Learn more

Assets below are shared by all models in this product family.

Prism SKR Datasheet

Datasheet

Download

Integrating Teledyne FLIR OEM thermal camera modules is easier than ever with our library of how-to videos and more!

Deploying AI Object Detection, Target Tracking, and Computational Imaging on Embedded Processors
Introducing FLIR AVP
Integrate AI Decision Support with Prism AI
Guide to Image Signal Processing with Prism ISP
How to Optimize MWIR Performance and Computational Imaging to Simplify Integration

Camera Selector Tool

Compare all our infrared camera core models in one place.

Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.

Related Products