Configurable HD+ MWIR Camera Module.
Flexible detector types, FPA window sizes, frame rates, and optical interface options.
Designed for Integrators.
Simplify development and shorten time to market, with a mature infrared video processing architecture and robust SDK.
Teledyne FLIR Value and Reputation
The performance, reliability and support expected from Teledyne FLIR and the industry’s most advanced HD+ MWIR camera module.
Specifications
Hardware
- Part Number
- 425-0039-00
Imaging & Optical
- Cooler MTTF
- Cobham Carleton LC1062 Linear Stirling
- Detector Type
- InSb
- f-number
- f/4 nominal, customizable
- FOV - Horizontal
- Lensless
- FPA - Digital Video Display Format
- 1280x1024
- Frame Rate
- up 120 Hz
- Image Correction
- 2-point (offset and gain) and bad pixel replacement
- Operability
- >99.5%
- Pixel Pitch
- 12 µm
- Resolution
- 1280x1024
- Sensitivity [NEdT]
- <25mk, f/4, 50% well
- Sensor Technology
- MWIR
- Spectral Band
- 3.4µm – 5µm (Standard)
Connections & Communications
- Digital Output Format
- Camera Link Medium compatible interface
- Primary Electrical Connector
- 40-pin Samtec
- Synchronization Modes
- Free run, external sync with readout or integration priority
- User Configurability via SDK & GUI
- Yes
FPA Control
- Programmable Integration Time
- Yes (.01-16ms)
- ROIC
- Direct Injection, Snapshot, Integrate while Read
- Well Capacity
- >11 x 10 electrons
Electrical
- Input Voltage
- 5 VDC Camera, 28 VDC Cryocooler
- Power Consumption
- <20W Steady State
- Video Output Channel
- Camera Link (Base or Medium)
Mechanical
- Size (L x W x H)
- 12.0cm x 7.0cm x 10.3cm
- Weight
- 1.97 kg (4.34 lbs)
Environmental & Approvals
- Coldshield
- f/4 nominal, customizable
- Non-Operating Temperature Range
- -54°C to +80°C (-65°F to +176°F)
- Operating Temperature Range
- -40°C to +71°C (-40°F to +160°F)
- Operational Altitude
- 12,190m (40,000 ft)
- Shock
- 20G Shock Pulse W/11 Msec Half Sine
- Vibration
- 3.4 GRMS three axis, 1 hr each
Export Designations
- ECCN Code
- 6A003.b.4.a
Resources & Support
News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.
For technical questions, find answers by visiting our FAQ at: flir.custhelp.com
Whitepaper
Small Pixel IR Sensors: Optimizing SWaP-C and Performance for Mission-Critical Applications
Learn moreWhitepaper
Beyond Embedded AI: Optimizing the Thermal Perception Pipeline from Sensor Data to Edge Deployment
Learn moreApplication Note
A Guide on Cost-Effective Thermal Lens Integration: What to Know for Defense and Autonomous Vehicle Applications
Learn moreFAQ
Can a FLIR OEM camera data be streamed to disk over the PCI-1422 card and displayed real time?
Read the StoryAssets below are shared by all models in this product family.
Neutrino Series Brochure
13 Considerations for Thermal IR Camera Lens Selection Brochure
Neutrino Performance Series Datasheet
Neutrino - RoHS - Declaration of Compliance - 425-0031-00-67 Rev 110
Integrating Teledyne FLIR OEM thermal camera modules is easier than ever with our library of how-to videos and more!
Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.