Designed to meet EPA performance requirements, the narrow 3.3 µm infrared (IR) spectral band accurately detects hydrocarbons including methane, propane, butane, and other greenhouse gases and volatile organic compounds (VOCs). The Neutrino LC OGI can be operated in VGA mode to maximize scene awareness or Bin mode to improve sensitivity to an industry-leading <20 mK. Backed by a standard two-year warranty and a professional technical support team for integration assistance, the Neutrino LC OGI is the lowest-risk and highest-performance OEM camera module for integrators developing methane monitoring and other gas imaging solutions today.

RAPID AND ACCURATE LEAK DETECTION
15μm HOT MWIR FPA and image processing offer industry-best sensitivity and visualization.
- Detect methane, propane, butane, and other hydrocarbons
- 640 x 512 VGA array with 1x to 8x digital zoom
- <35 mK VGA mode and <20 mK Bin mode
- <5.5 min cooldown time at 23 °C

MAXIMIZE OPERATIONAL TIME
Best-in-class size, weight, power consumption, and reliability.
- <12W cool down and <5.25W steady state at 23 °C
- <380 grams (without lens) and compact size
- Quiet, low-vibration linear micro-cooler
- 27,000-hour MTTF with Industry leading two-year warranty

DESIGNED FOR INTEGRATORS
Reduce development and supply chain risk with the global manufacturing leader in IR.
- Built-in support for physical and protocol-level industry standards
- Full suite of hardware accessories and SDK
- Dedicated technical team for post-sales integration support
- ITAR free – classified under US Department of Commerce jurisdiction as EAR 6A003.b.4.a
Specifications
Hardware
- Part Number
- 425-0640415-1PAAX
Imaging & Optical
- Camera Link
- Yes (accessory board required)
- Cold Aperture Height
- 18.56mm from FPA
- Color Palettes
- Yes, RGB888 mode
- Cooler MTTF
- Up to 27,000 Hours
- Detector Type
- HOT
- Digital Zoom
- Yes, up to 8x (digital zoom)
- Discrete I/O Controls Available
- One Discrete, custom configurable at factory
- f-number
- f/1.59
- FOV - Horizontal
- Lensless
- Frame Rate
- up to 60 Hz
- Image Correction
- 2-point (offset and gain) and bad pixel replacement
- Image Optimization
- Linear, Histogram Equalization, DDE
- Invert/Revert
- Yes
- NTSC/PAL (field switchable)
- Yes (accessory board required)
- Optical Continuous Zoom
- Yes, up to 8x
- Parallel (24-bit/16-bit/8-bit)
- Yes
- Pixel Pitch
- 15 µm
- Resolution
- 640 x 512
- Sensitivity [NEdT]
- < 35mK (50% well fill at TBB=25 °C )
- Sensor Technology
- HOT MWIR
- Spectral Band
- 3.2 – 3.4 µm
- Symbology
- Yes, RGB888 mode
Connections & Communications
- Communication Protocol
- USB or UART (921.6k baud)
- External Sync Input/Output
- Master or Slave
- Primary Electrical Connector
- 80-pin Hirose, DF40C-80DS
- USB
- Yes
- User Configurability via SDK & GUI
- Yes
FPA Control
- Direct Injection Snapshot Prog operation
- Yes
- Programmable Integration Time
- Yes (.01ms - 16ms)
- ROIC
- ISC0403
- ROIC Modes
- Free Run, Readout Priority, & Integration Priority
- Well Capacity
- 7 x 10⁶ electrons
Electrical
- Input Voltage
- +3.3 VDC Camera, +12 VDC Cryocooler
- Power Consumption
- <12 W cooldown, <5.25W steady state @ 23°C
Mechanical
- Size (L x W x H)
- 78.5mm (L) x 45.5mm (W) x 61mm (H) (3.1" x 1.8" x 2.4")
- Weight
- <380 grams (<13.4 oz)
Environmental & Approvals
- Humidity
- Non-condensing between 5% - 95%
- Non-Operating Temperature Range
- -57 °C to +80 °C (-65 °F to +176 °F)
- Operating Temperature Range
- -40 °C to +71 °C (-40 °F to +160 °F)
- Operational Altitude
- 40,000 ft (~12km)
- Shock
- 40g w/ 11ms half-sine pulse, 3-axis
- Vibration
- 5.8 grms 3-axis, 1hr each
Media gallery
Resources & Support
News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.
For technical questions, find answers by visiting our FAQ at: flir.custhelp.com
FAQ
Can a FLIR OEM camera data be streamed to disk over the PCI-1422 card and displayed real time?
Read the StoryIntegrating Teledyne FLIR OEM thermal camera modules is easier than ever with our library of how-to videos and more!
Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.