Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

FLIR ADK, 640 x 512, GMSL1, 32° FOV

Model: 40640G032-6PAA1
product image

Key Specs

Resolution
Sensitivity [NEdT]
Pixel Pitch
640 x 512
≤50 mK
12 µm
In Production
The FLIR ADK™ is a cost-effective way to develop the next generation of automotive thermal vision for advanced driver assistance systems (ADAS) and autonomous vehicles (AV). Thermal infrared cameras are the best sensor technology for pedestrian detection, reliably classifying people in cluttered environments and giving analytics the critical information needed for automated decision making. The ADK’s rugged, IP67 rated enclosure incorporates a heated window for all-weather driving. With the GMSL and USB interfaces, installation is plug-and-play easy.

See Clearly, Even in Challenging Lighting Conditions

Thermal sensors create images from heat, not light, so they can detect pedestrians and oncoming vehicles regardless of lighting conditions.

Next-Generation Thermal Vision is Plug-and-Play Easy

Start collecting thermal data in minutes.

Simple Interface Ports Data Directly into Analytics

Easy set-up, operation, and integration.

Specifications

Radiometry

Temperature Measurement
No

Imaging & Optical

Data Format
Software-selectable: 16-bit TIFF (raw sensor format) or compressed 8-bit
FOV - Horizontal
32°
Frame Rate
Full Frame (30 & 60 Hz selectable), 9 Hz optional
Pixel Pitch
12 µm
Resolution
640 x 512
Sensitivity [NEdT]
< 50 mK
Spectral Band
8-14 microns (LWIR)
Thermal Imaging Detector
Boson™ – Uncooled VOx microbolometer

Electrical

Input Voltage
Camera: 5 VDC (USB2) or 12 VDC (GMSL); Window Heater: 12 VDC (USB2) or 12 VDC (GMSL)
Power Consumption
1 W (without heater); ~4 W average and 12 W maximum (with heater)

Mechanical

Dimensions (W x H x D)
35 × 40 × 47 mm (1.38 × 1.57 × 1.8 in)
Weight
~100 gm (3.5 oz)

Environmental & Approvals

Environmental Protection
IP67
Operating Temperature Range
-40°C to +75°C (-40°F to +167°F)
Shock
1,500 G @ 0.4 msec
Solar protection
Yes (sun will not damage sensor)

Export Designations

ECCN Code
6A003.b.4.b (Fast Video, 60Hz)
6A993.A (Slow Video, 9Hz)

Media gallery

Automatic Emergency Braking Fused with Thermal Can Save Lives
FLIR ADK: Thermal Enabled AEB
Introducing the Next Generation FLIR ADK
Testing Automatic Emergency Braking with FLIR Thermal Cameras

Resources & Support

News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.

For technical questions, find answers by visiting our FAQ at: flir.custhelp.com

Whitepaper

FMVSS No. 127 Pedestrian Automatic Emergency Braking Test Report

Learn more

FAQ

ADlevels

Read the Story

You must be logged in to download software or firmware. Please sign in or create an account here.

Boson 2.0.6 IDD & SDK

Software Download

Version: 206

Download

Boson and ADK GUI 3.0.0 with x64 (64-bit) Drivers

GUI

Version: 3.0.0

Download

Boson and ADK GUI with x64 Drivers

GUI

Version: 1.4.4

Download

Boson and ADK GUI with x86 (32-bit) Drivers

GUI

Version: 1.4.4

Download

Boson Lens Selector Tool

Enter your target parameters to receive a recommended lens focal length.

Camera Selector Tool

Compare all our infrared camera core models in one place.

Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.

Related Products