FLIR ADK
The FLIR ADK™ is a cost-effective way to develop the next generation of automotive thermal vision for advanced driver assistance systems (ADAS) and autonomous vehicles (AV). Thermal infrared cameras are the best sensor technology for pedestrian detection, reliably classifying people in cluttered environments and giving analytics the critical information needed for automated decision making. The ADK’s rugged, IP67 rated enclosure incorporates a heated window for all-weather driving. With the GMSL and USB interfaces, installation is plug-and-play easy.


Model Finder
Results:
Product | Resolution | Frame Rate | Pixel Pitch (μm) | FOV Horizontal | Temperature Measurement | Status | Compare |
---|---|---|---|---|---|---|---|
FLIR ADK, 640 x 512, FPD-LINK III, 24° FOV40640F024-6PAAX |
640 × 512 | Full Frame (30 & 60 Hz selectable), 9 Hz optional | 12 µm | 24° | Discontinued |
![]() |
|
FLIR ADK, 640 x 512, FPD-LINK III, 32° FOV40640F032-6PAAX |
640 × 512 | Full Frame (30 & 60 Hz selectable), 9 Hz optional | 12 µm | 32° | Discontinued |
![]() |
|
FLIR ADK, 640 x 512, FPD-LINK III, 50° FOV40640F050-6PAAX |
640 × 512 | Full Frame (30 & 60 Hz selectable), 9 Hz optional | 12 µm | 50° | Discontinued |
![]() |
|
FLIR ADK, 640 x 512, FPD-LINK III, 75° FOV40640F075-6PAAX |
640 × 512 | Full Frame (30 & 60 Hz selectable), 9 Hz optional | 12 µm | 75° | Discontinued |
![]() |
|
FLIR ADK, 640 x 512, GMSL1, 24° FOV40640G024-6PAA1 |
640 x 512 | Full Frame (30 & 60 Hz selectable), 9 Hz optional | 12 µm | 24° | No | In Production Request Info |
![]() |
FLIR ADK, 640 x 512, GMSL1, 32° FOV40640G032-6PAA1 |
640 x 512 | Full Frame (30 & 60 Hz selectable), 9 Hz optional | 12 µm | 32° | No | In Production Request Info |
![]() |
FLIR ADK, 640 x 512, GMSL1, 50° FOV40640G050-6PAA1 |
640 x 512 | Full Frame (30 & 60 Hz selectable), 9 Hz optional | 12 µm | 50° | No | In Production Request Info |
![]() |
FLIR ADK, 640 x 512, GMSL1, 75° FOV40640G075-6PAA1 |
640 x 512 | Full Frame (30 & 60 Hz selectable), 9 Hz optional | 12 µm | 75° | No | In Production Request Info |
![]() |
FLIR ADK, 640 x 512, GMSL2, 24° FOV40640G024-6PAA2 |
640 x 512 | Full Frame (30 & 60 Hz selectable), 9 Hz optional | 12 µm | 24° | No | In Production Request Info |
![]() |
FLIR ADK, 640 x 512, GMSL2, 32° FOV40640G032-6PAA2 |
640 x 512 | Full Frame (30 & 60 Hz selectable), 9 Hz optional | 12 µm | 32° | No | In Production Request Info |
![]() |
FLIR ADK, 640 x 512, GMSL2, 50° FOV40640G050-6PAA2 |
640 x 512 | Full Frame (30 & 60 Hz selectable), 9 Hz optional | 12 µm | 50° | No | In Production Request Info |
![]() |
FLIR ADK, 640 x 512, GMSL2, 75° FOV40640G075-6PAA2 |
640 x 512 | Full Frame (30 & 60 Hz selectable), 9 Hz optional | 12 µm | 75° | No | In Production Request Info |
![]() |
FLIR ADK, 640 x 512, USB-C, 24° FOV40640U024-6PAAX |
640 x 512 | Full Frame (30 & 60 Hz selectable), 9 Hz optional | 12 µm | 24° | No | In Production Request Info |
![]() |
FLIR ADK, 640 x 512, USB-C, 32° FOV40640U032-6PAAX |
640 x 512 | Full Frame (30 & 60 Hz selectable), 9 Hz optional | 12 µm | 32° | No | In Production Request Info |
![]() |
FLIR ADK, 640 x 512, USB-C, 50° FOV40640U050-6PAAX |
640 x 512 | Full Frame (30 & 60 Hz selectable), 9 Hz optional | 12 µm | 50° | No | In Production Request Info |
![]() |
FLIR ADK, 640 x 512, USB-C, 75° FOV40640U075-6PAAX |
640 x 512 | Full Frame (30 & 60 Hz selectable), 9 Hz optional | 12 µm | 75° | No | In Production Request Info |
![]() |
Media gallery
Resources & Support
News articles and white papers written by Teledyne FLIR OEM experts to help you integrate your Teledyne FLIR OEM products.
For technical questions, find answers by visiting our FAQ at: flir.custhelp.com


Below are assets shared by all models of this product family.
For model-specific assets, select an option in the Model Finder above.
You must be logged in to download software or firmware. Please sign in or create an account here.

2.0.6 IDD & SDK

ADK 2.0 - STEP Files

Boson and ADK GUI 3.0.0 with x64 (64-bit) Drivers

Boson and ADK GUI with x64 Drivers

Boson and ADK GUI with x86 (32-bit) Drivers

Boson Lens Selector Tool
Enter your target parameters to receive a recommended lens focal length.

Visit the Support Center for help with your Teledyne FLIR OEM products or submit a support ticket, by visiting our Technical Support Center.